Aiphone Corp.

Intercoms and Video Entry

CONTACT INFO
6670 185th Ave. NE
Redmond, WA 98052
Toll Free: 800-692-0200
Phone: 425-455-0510
Continuing Education Logo
EMAIL
Request for informationAiphone Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES

Aiphone Corp. CAD DetailsSearch using keywords: structural plastics video maintenance

16-DOOR/SUB ADD-ON SELECTOR, BLACK

2-GANG PROXIMITY CARD READER, STAINLESS STEEL

24V DC POWER SUPPLY, 2A UL

CHIME EXTENSION SPEAKER

EXTERNAL SIGNALING RELAY

FLUSH VANDAL VIDEO DOOR STATION, STAINLESS STEEL FACEPLATE

FLUSH VANDAL VIDEO DOOR W/HID® PROXPOINT® PLUS CARD READER

FORM C DOOR RELEASE RELAY, 12-18V DC INPUT / 24V DC INPUT

MULLION AUDIO DOOR STATION

SURFACE VANDAL VIDEO DOOR STATION

SURFACE VANDAL VIDEO DOOR W/HID® PROXPOINT® PLUS CARD READER

VIDEO ADAPTOR FOR CCTV CAMERA AND AUDIO DOOR STATION

IX-BA Unit Dimensions

IX-DA Unit Dimensions

IX-DF Unit Dimensions

IX-DF-2RA Unit Dimensions

IX-DF-HID-I Unit Dimensions

IX-DV 1

IX-DV 2

IX-DV 3

IX-DV 4

IX-DV 5

IX-DVF 1

IX-DVF-2RA 1

IX-DVF-P 1

IX-DVF-RA 1

IX-MV Unit Dimensions

IX-MV7-B 1

IX-MV7-HB 1

IX-RS-B 1

IX-SS Unit Dimensions

IX-SS-2G 1

IX-SS-2RA Unit Dimensions

IX-SSA 1

IX-SSA-2RA 1

IX-SSA-RA 1

IXG-2C7

IXG-DM7-HID

IXG-MK

IXGW-GW

IXGW-LC

SBX-IXGDM7

30 DEGREE ANGLE BOX FOR ONE GANG VIDEO DOOR STATIONS

45 DEGREE MULLION MOUNTING BRACKET FOR ONE GANG SFC DOOR STNS

CHIME EXTENSION SPEAKER

DESK STAND FOR VIDEO MONITOR, ADJUSTABLE 45/60 DEGREES

FORM C DOOR RELEASE RELAY, 12-18V DC INPUT / 24V DC INPUT

HANDS-FREE AUDIO ONLY SUB MASTER FOR JK SERIES

HANDS-FREE VIDEO SUB MASTER FOR JK SERIES

JK-DA - JK SURFACE MOUNT COLOR VIDEO DOOR STATION, PLASTIC

JK-DV - JK SURFACE MOUNT COLOR VANDAL DOOR STATION, ZINC DIE CAST

JK-DVF - JK FLUSH MOUNT COLOR VANDAL DOOR STATION, STAINLESS STEEL

MOUNTING PLATE FOR JK-DV

PANTILT ZOOM HANDS-FREE COLOR VIDEO MASTER

PANTILT ZOOM HANDS-FREE COLOR VIDEO MASTER W/MEMORY

JO-1MD JO-1FD Unit Dimensions

JO-DA Unit Dimensions

JO-DV Unit Dimensions

JO-DVF Unit Dimensions

JP-4MED_JP-4HD Unit Dimensions

JP-8Z Unit Dimensions

JP-DA Unit Dimensions

JP-DV Unit Dimensions

JP-DVF Unit Dimensions