CENTRIA

Building Envelope Wall and Roof Panels

CONTACT INFO
700 State Hwy. 121 Suite 200
Lewisville, TX 75067
Toll Free: 800-759-7474
Phone:
Continuing Education Logo
EMAIL
Request for informationCENTRIA Contact Us / RFI
PRODUCT SELECTION RESOURCES

CENTRIA CAD DetailsSearch using keywords: autocad Wall Panels

H IE - MR100-01 HORIZONTAL JOINT

H IE - MR100-02 VERTICAL JOINT

H IE - MR100-03 BASE

H IE - MR100-04 WINDOW HEAD

H IE - MR100-05 WINDOW JAMB

H IE - MR100-06 WINDOW SILL

H IE - MR100-07 PARAPET

H IE - MR100-08 SOFFIT

H IE - MR100-08A SOFFIT BACKWALL

H IE - MR100-09 OUTSIDE 90 CORNER

H IE - MR100-10 INSIDE 90 CORNER

H IE - MR100-11 END WALL

MR100-02 Vertical Joint

MR100-03 Base at Slab

MR100-03A Foundation Detail

MR100-03P Foundation

MR100-04 Window Head

MR100-04P Window Head

MR100-05 Window Jamb

MR100-05P Window Jamb

MR100-06 Window Sill

MR100-06P Window Sill

MR100-07 Roof at Low Parapet

MR100-07P Parapet

MR100-09 Outside 90 Corner

MR100-09A Outside 90 Mitered Corner

MR100-09P Outside 90 Corner

MR100-10 Inside 90 Corner

MR100-10P Inside 90 Corner

MR100-11 End Wall

MR200-01 Foundation with Studs

MR200-03 Roof at Low Parapet

MR200-04 Window Sill

MR200-05 Window Head Lintel Angle

MR200-06 Window Jamb

MR200-07 Outside 90 Corner

MR200-08 Inside 90 Corner

MR200-09 End Wall

MR200-10 Vertical Joint

MR300-01 Horizontal Panel Joint

MR300-02 Vertical Joint

MR300-03A Foundation

MR300-04 Window Head

MR300-05 Window Jamb

MR300-06 Window Sill

MR300-07 Parapet

MR300-09 Outside 90 Corner

MR300-10 Inside 90 Corner

MR300-11 End Wall

MW Clips-02 Vertical Joint

MW Clips-03 Foundation Detail

MW Clips-04 Window Head

MW Clips-05 Window Jamb

MW Clips-06 Window Sill

MW Clips-07 Roof at Low Parapet

MW Clips-09 Outside 90 Corner

MW Clips-10 Inside 90 Corner

MW Clips-11 End Wall

MWLS-02 Vertical Joint

MWLS-03 Foundation

MWLS-04 Window Head

MWLS-05 Window Jamb

MWLS-06 Window Sill

MWLS-07 Parapet

MWLS-09A Outside 90 Mitered Corner

MWLS-09B Outside 90 Corner

MWLS-10A Inside 90 Mitered Corner

MWLS-10B Inside 90 Corner

MWLS-11 End Wall

FWDS: 2.5 Horizontal

2H IMV-0001 - FWDS: 2 Horizontal - Base 1 of 2

2H IMV-0002 - FWDS: 2 Horizontal - Base 2 of 2

2H IMV-0004 - FWDS: 2 Horizontal - Parapet 1 of 2

2H IMV-0005 - FWDS: 2 Horizontal - Parapet 2 of 2

2H IMV-0006 - FWDS: 2 Horizontal - Soffit 1 of 5

2H IMV-0007 - FWDS: 2 Horizontal - Soffit 2 of 5

2H IMV-0008 - FWDS: 2 Horizontal - Soffit 3 of 5

2H IMV-0009 - FWDS: 2 Horizontal - Soffit 4 of 5

2H IMV-0010 - FWDS: 2 Horizontal - Soffit 5 of 5

2H IMV-0011 - FWDS: 2 Horizontal - Vertical Joint

2H IMV-0013 - FWDS: 2 Horizontal - Outside Corner

2H IMV-0015 - FWDS: 2 Horizontal - Inside Corner 1 of 2

2H IMV-0016 - FWDS: 2 Horizontal - Inside Corner 2 of 2

2H IMV-0017 - FWDS: 2 Horizontal - Head 1 of 2

2H IMV-0018 - FWDS: 2 Horizontal - Sill 1 of 2

2H IMV-0019 - FWDS: 2 Horizontal - Jamb 1 of 3

2H IMV-0019A - FWDS: 2 Horizontal - Jamb 2 of 3

2H IMV-0020 - FWDS: 2 Horizontal - Head 2 of 2

2H IMV-0021 - FWDS: 2 Horizontal - Sill 2 of 2

2H IMV-0022 - FWDS: 2 Horizontal - Jamb 3 of 3

2H IMV-0024 - FWDS: 2 Horizontal - End Wall 1 of 3

2H IMV-0024A - FWDS: 2 Horizontal - End Wall 2 of 3

2H IMV-0025 - FWDS: 2 Horizontal - End Wall 3 of 3

2V-0001 - FWDS: 2 Vertical - Base 1 of 2

2V-0004 - FWDS: 2 Vertical - Base 2 of 2

2V-0005 - FWDS: 2 Vertical - Parapet 1 of 2

2V-0008 - FWDS: 2 Vertical - Parapet 2 of 2

2V-0011 - FWDS: 2 Vertical - Stack 1 of 2

2V-0014 - FWDS: 2 Vertical - Stack 2 of 2

2V-0015 - FWDS: 2 Vertical - Soffit 1 of 7

2V-0016 - FWDS: 2 Vertical - Soffit 2 of 7

2V-0017 - FWDS: 2 Vertical - Soffit 3 of 7

2V-0018 - FWDS: 2 Vertical - Soffit 4 of 7

2V-0019 - FWDS: 2 Vertical - Soffit 5 of 7

2V-0019A - FWDS: 2 Vertical - Soffit 6 of 7

2V-0020 - FWDS: 2 Vertical - Soffit 7 of 7

2V-0023 - FWDS: 2 Vertical - Outside Corner 1 of 2

2V-0023A - FWDS: 2 Vertical - Outside Corner 2 of 2

2V-0025 - FWDS: 2 Vertical - Expansion Joint 1 of 2

2V-0025A - FWDS: 2 Vertical - Expansion Joint 2 of 2

2V-0029 - FWDS: 2 Vertical - Inside Corner

2V-0030 - FWDS: 2 Vertical - Head

2V-0031 - FWDS: 2 Vertical - Sill

2V-0032 - FWDS: 2 Vertical - End Wall 1 of 3

2V-0033 - FWDS: 2 Vertical - End Wall 2 of 3

2V-0034 - FWDS: 2 Vertical - End Wall 3 of 3

2V-0035A - FWDS: 2 Vertical - Jamb 1 of 4

2V-0035B - FWDS: 2 Vertical - Jamb 2 of 4

2V-0035C - FWDS: 2 Vertical - Jamb 3 of 4

2V-0035D - FWDS: 2 Vertical - Jamb 4 of 4

2_5H FWGS IMV-0001 - Formawall Dimension Series - Base 1 of 3

2_5H FWGS IMV-0002 - Formawall Dimension Series - Base 2 of 3

2_5H FWGS IMV-0003 - Formawall Dimension Series - Base 3 of 3

2_5H FWGS IMV-0004 - Formawall Dimension Series - Parapet 1 of 2

2_5H FWGS IMV-0005 - Formawall Dimension Series - Parapet 2 of 2

2_5H FWGS IMV-0006 - Formawall Dimension Series - Soffit 1 of 4

2_5H FWGS IMV-0007 - Formawall Dimension Series - Soffit 2 of 4

2_5H FWGS IMV-0008 - Formawall Dimension Series - Soffit 3 of 4

2_5H FWGS IMV-0010 - Formawall Dimension Series - Soffit 4 of 4

2_5H FWGS IMV-0011 - Formawall Dimension Series - Vertical Joint 1 of 2

2_5H FWGS IMV-0012 - Formawall Dimension Series - Vertical Joint 2 of 2

2_5H FWGS IMV-0013 - Formawall Dimension Series - Outside Corner

2_5H FWGS IMV-0014 - Formawall Dimension Series - Inside Corner 1 of 4

2_5H FWGS IMV-0015 - Formawall Dimension Series - Inside Corner 2 of 4

2_5H FWGS IMV-0015A - Formawall Dimension Series - Inside Corner 3 of 4

2_5H FWGS IMV-0016 - Formawall Dimension Series - Inside Corner 4 of 4

2_5H FWGS IMV-0017 - Formawall Dimension Series - Head

2_5H FWGS IMV-0018 - Formawall Dimension Series - Sill 1 of 2

2_5H FWGS IMV-0019 - Formawall Dimension Series - Jamb 1 of 3

2_5H FWGS IMV-0019A - Formawall Dimension Series - Jamb 2 of 3

2_5H FWGS IMV-0019B - Formawall Dimension Series - Jamb 3 of 3

2_5H FWGS IMV-0021 - Formawall Dimension Series - Sill 2 of 2

2_5H FWGS IMV-0024 - Formawall Dimension Series - End Wall 1 of 2

2_5H FWGS IMV-0024A - Formawall Dimension Series - End Wall 2 of 2

2_5H-0001 - FWDS: 2.5 Horizontal - Base 1 of 2

2_5H-0002 - FWDS: 2.5 Horizontal - Base 2 of 2

2_5H-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2

2_5H-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2

2_5H-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5

2_5H-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5

2_5H-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5

2_5H-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5

2_5H-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5

2_5H-0011 - FWDS: 2.5 Horizontal - Vertical Joint

2_5H-0012 - FWDS: 2.5 Horizontal - Expansion Joint

2_5H-0013 - FWDS: 2.5 Horizontal - Outside Corner

2_5H-0014 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2

2_5H-0015 - FWDS: 2.5 Horizontal - Inside Corner 2 of 2

2_5H-0017 - FWDS: 2.5 Horizontal - Head 1 of 2

2_5H-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2

2_5H-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 2

2_5H-0020 - FWDS: 2.5 Horizontal - Head 2 of 2

2_5H-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2

2_5H-0022 - FWDS: 2.5 Horizontal - Jamb 2 of 2

2_5H-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2

2_5H-0025 - FWDS: 2.5 Horizontal - End Wall 2 of 2

2_5V-0001 - FWDS: 2.5 Vertical - Parapet

2_5V-0002 - FWDS: 2.5 Vertical - Base

2_5V-0006 - FWDS: 2.5 Vertical - Parapet

2_5V-0011 - FWDS: 2.5 Vertical - Stack 1 of 2

2_5V-0014 - FWDS: 2.5 Vertical - Stack 2 of 2

2_5V-0015 - FWDS: 2.5 Vertical - Soffit 1 of 3

2_5V-0017 - FWDS: 2.5 Vertical - Soffit 2 of 3

2_5V-0020 - FWDS: 2.5 Vertical - Soffit 3 of 3

2_5V-0025 - FWDS: 2.5 Vertical - Expansion Joint 1 of 2

2_5V-0025A - FWDS: 2.5 Vertical - Expansion Joint 2 of 2

2_5V-0026 - FWDS: 2.5 Vertical - Outside Corner 1 of 2

2_5V-0026A - FWDS: 2.5 Vertical - Outside Corner 2 of 2

2_5V-0029 - FWDS: 2.5 Vertical - Inside Corner

2_5V-0030 - FWDS: 2.5 Vertical - Head

2_5V-0031 - FWDS: 2.5 Vertical - Sill

2_5V-0032 - FWDS: 2.5 Vertical - End Wall 1 of 3

2_5V-0033 - FWDS: 2.5 Vertical - End Wall 2 of 3

2_5V-0034 - FWDS: 2.5 Vertical - End Wall 3 of 3

2_5gh-0001 - FWGX: 2.5 Horizontal - Base 1 of 3

2_5gh-0002 - FWGX: 2.5 Horizontal - Base 2 of 3

2_5gh-0003 - FWGX: 2.5 Horizontal - Base 3 of 3

2_5gh-0004 - FWGX: 2.5 Horizontal - Parapet 1 of 2

2_5gh-0005 - FWGX: 2.5 Horizontal - Parapet 2 of 2

2_5gh-0006 - FWGX: 2.5 Horizontal - Soffit 1 of 4

2_5gh-0007 - FWGX: 2.5 Horizontal - Soffit 2 of 4

2_5gh-0008 - FWGX: 2.5 Horizontal - Soffit 3 of 4

2_5gh-0009 - FWGX: 2.5 Horizontal - Soffit 4 of 4

2_5gh-0010 - FWGX: 2.5 Horizontal - Vertical Joint

2_5gh-0012 - FWGX: 2.5 Horizontal - Outside Corner

2_5gh-0013 - FWGX: 2.5 Horizontal - Inside Corner

2_5gh-0015 - FWGX: 2.5 Horizontal - Head 1 of 2

2_5gh-0016 - FWGX: 2.5 Horizontal - Sill 1 of 2

2_5gh-0017 - FWGX: 2.5 Horizontal - Jamb 1 of 2

2_5gh-0018 - FWGX: 2.5 Horizontal - Head 2 of 2

2_5gh-0019 - FWGX: 2.5 Horizontal - Sill 2 of 2

2_5gh-0020 - FWGX: 2.5 Horizontal - Jamb 2 of 2

2_5gh-0022 - FWGX: 2.5 Horizontal - End Wall 1 of 2

2_5gh-0023 - FWGX: 2.5 Horizontal - End Wall 2 of 2

2_5gv-0001 - FWGX: 2.5 Vertical - Base 1 of 4

2_5gv-0002 - FWGX: 2.5 Vertical - Base 2 of 4

2_5gv-0003 - FWGX: 2.5 Vertical - Base 3 of 4

2_5gv-0004 - FWGX: 2.5 Vertical - Base 4 of 4

2_5gv-0005 - FWGX: 2.5 Vertical - Parapet 1 of 6

2_5gv-0006 - FWGX: 2.5 Vertical - Parapet 2 of 6

2_5gv-0007 - FWGX: 2.5 Vertical - Parapet 3 of 6

2_5gv-0008 - FWGX: 2.5 Vertical - Parapet 4 of 6

2_5gv-0009 - FWGX: 2.5 Vertical - Parapet 5 of 6

2_5gv-0010 - FWGX: 2.5 Vertical - Parapet 6 of 6

2_5gv-0011 - FWGX: 2.5 Vertical - Stack 1 of 4

2_5gv-0012 - FWGX: 2.5 Vertical - Stack 2 of 4

2_5gv-0013 - FWGX: 2.5 Vertical - Stack 3 of 4

2_5gv-0014 - FWGX: 2.5 Vertical - Stack 4 of 4

2_5gv-0015 - FWGX: 2.5 Vertical - Soffit 1 of 7

2_5gv-0016 - FWGX: 2.5 Vertical - Soffit 2 of 7

2_5gv-0017 - FWGX: 2.5 Vertical - Soffit 3 of 7

2_5gv-0018 - FWGX: 2.5 Vertical - Soffit 4 of 7

2_5gv-0019 - FWGX: 2.5 Vertical - Soffit 5 of 7

2_5gv-0020 - FWGX: 2.5 Vertical - Soffit 6 of 7

2_5gv-0021 - FWGX: 2.5 Vertical - Soffit 7 of 7

2_5gv-0022 - FWGX: 2.5 Vertical - Expansion Joint 1 of 2

2_5gv-0023 - FWGX: 2.5 Vertical - Expansion Joint 2 of 2

2_5gv-0024 - FWGX: 2.5 Vertical - Outside Corner

2_5gv-0025 - FWGX: 2.5 Vertical - Inside Corner

2_5gv-0026 - FWGX: 2.5 Vertical - Head 1 of 3

2_5gv-0027 - FWGX: 2.5 Vertical - Head 2 of 3

2_5gv-0027A - FWGX: 2.5 Vertical - Head 3 of 3

2_5gv-0028 - FWGX: 2.5 Vertical - Sill 1 of 3

2_5gv-0028A - FWGX: 2.5 Vertical - Sill 2 of 3

2_5gv-0029 - FWGX: 2.5 Vertical - Sill 3 of 3

2_5gv-0030 - FWGX: 2.5 Vertical - End Wall 1 of 3

2_5gv-0031 - FWGX: 2.5 Vertical - End Wall 2 of 3

2_5gv-0032 - FWGX: 2.5 Vertical - End Wall 3 of 3

2_5gv-0033 - FWGX: 2.5 Vertical - Jamb 1 of 3

2_5gv-0034 - FWGX: 2.5 Vertical - Jamb 2 of 2

2_5gv-0035FWGX: 2.5 Vertical - Jamb 3 of 3

2_5h IMV-0001 - FWDS: 2.5 Horizontal - Base 1 of 3

2_5h IMV-0002 - FWDS: 2.5 Horizontal - Base 2 of 3

2_5h IMV-0003 - FWDS: 2.5 Horizontal - Base 3 of 3

2_5h IMV-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2

2_5h IMV-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2

2_5h IMV-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5

2_5h IMV-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5

2_5h IMV-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5

2_5h IMV-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5

2_5h IMV-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5

2_5h IMV-0011 - FWDS: 2.5 Horizontal - Vertical Joint

2_5h IMV-0013 - FWDS: 2.5 Horizontal - Outside Corner

2_5h IMV-0015 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2

2_5h IMV-0015A - FWDS: 2.5 Horizontal - Inside Corner 2 of 2

2_5h IMV-0017 - FWDS: 2.5 Horizontal - Head 1 of 3

2_5h IMV-0017A - FWDS: 2.5 Horizontal - Head 2 of 3

2_5h IMV-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2

2_5h IMV-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 3

2_5h IMV-0019A - FWDS: 2.5 Horizontal - Jamb 2 of 3

2_5h IMV-0019B - FWDS: 2.5 Horizontal - Jamb 3 of 3

2_5h IMV-0020 - FWDS: 2.5 Horizontal - Head 3 of 3

2_5h IMV-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2

2_5h IMV-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2

2_5h IMV-0024A - FWDS: 2.5 Horizontal - End Wall 2 of 2

3TGV-0001 - FWGX - 3T Vertical - Base 1 of 2

3TGV-0004 - FWGX - 3T Vertical - Base 2 of 2

3TGV-0005 - FWGX - 3T Vertical - Parapet 1 of 2

3TGV-0008 - FWGX - 3T Vertical - Parapet 2 of 2

3TGV-0011 - FWGX - 3T Vertical - Stack 1 of 2

3TGV-0014 - FWGX - 3T Vertical - Stack 2 of 2

3TGV-0015 - FWGX - 3T Vertical - Soffit 1 of 4

3TGV-0016 - FWGX - 3T Vertical - Soffit 2 of 4

3TGV-0017 - FWGX - 3T Vertical - Soffit 3 of 4

3TGV-0018 - FWGX - 3T Vertical - Soffit 4 of 4

3TGV-0021 - FWGX - 3T Vertical - Expansion Joint 1 of 2

3TGV-0022 - FWGX - 3T Vertical - Expansion Joint 2 of 2

3TGV-0023 - FWGX - 3T Vertical - Outside Corner

3TGV-0024 - FWGX - 3T Vertical - Insider Corner

3TGV-0025 - FWGX - 3T Vertical - Head

3TGV-0027 - FWGX - 3T Vertical - Sill

3TGV-0029 - FWGX - 3T Vertical - End Wall 1 of 3

3TGV-0030 - FWGX - 3T Vertical - End Wall 2 of 3

3TGV-0031 - FWGX - 3T Vertical - End Wall 3 of 3

3TGV-0032 - FWGX - 3T Vertical - Jamb 1 of 2

3TGV-0033 - FWGX - 3T Vertical - Jamb 2 of 2

3TH FWGS IMV-0001 - FWGX: 3-T Horizontal - Base 1 of 3

3TH FWGS IMV-0002 - FWGX: 3-T Horizontal - Base 2 of 3

3TH FWGS IMV-0003 - FWGX: 3-T Horizontal - Base 3 of 3

3TH FWGS IMV-0004 - FWGX: 3-T Horizontal - Parapet 1 of 2

3TH FWGS IMV-0005 - FWGX: 3-T Horizontal - Parapet 2 of 2

3TH FWGS IMV-0006 - FWGX: 3-T Horizontal - Soffit 1 of 4

3TH FWGS IMV-0007 - FWGX: 3-T Horizontal - Soffit 2 of 4

3TH FWGS IMV-0008 - FWGX: 3-T Horizontal - Soffit 3 of 4

3TH FWGS IMV-0010 - FWGX: 3-T Horizontal - Soffit 4 of 4

3TH FWGS IMV-0011 - FWGX: 3-T Horizontal - Vertical Joint 1 of 2

3TH FWGS IMV-0012 - FWGX: 3-T Horizontal - Vertical Joint 2 of 2

3TH FWGS IMV-0013 - FWGX: 3-T Horizontal - Outside Corner

3TH FWGS IMV-0015 - FWGX: 3-T Horizontal - Inside Corner 1 of 2

3TH FWGS IMV-0015A - FWGX: 3-T Horizontal - Inside Corner 2 of 2

3TH FWGS IMV-0017 - FWGX: 3-T Horizontal - Head 1 of 2

3TH FWGS IMV-0017A - FWGX: 3-T Horizontal - Head 2 of 2

3TH FWGS IMV-0018 - FWGX: 3-T Horizontal - Sill

3TH FWGS IMV-0019 - FWGX: 3-T Horizontal - Jamb 1 of 3

3TH FWGS IMV-0019A - FWGX: 3-T Horizontal - Jamb 2 of 3

3TH FWGS IMV-0019B - FWGX: 3-T Horizontal - Jamb 3 of 3

3TH FWGS IMV-0020 - FWGX: 3-T Horizontal - End Wall 1 of 2

3TH FWGS IMV-0020A - FWGX: 3-T Horizontal - End Wall 2 of 2

3TH IMV-0001 - FWDS: 3-T Horizontal - Base 1 of 3

3TH IMV-0002 - FWDS: 3-T Horizontal - Base 2 of 3

3TH IMV-0003 - FWDS: 3-T Horizontal - Base 3 of 3

3TH IMV-0004 - FWDS: 3-T Horizontal - Parapet 1 of 2

3TH IMV-0005 - FWDS: 3-T Horizontal - Parapet 2 of 2

3TH IMV-0006 - FWDS: 3-T Horizontal - Soffit 1 of 5

3TH IMV-0007 - FWDS: 3-T Horizontal - Soffit 2 of 5

3TH IMV-0008 - FWDS: 3-T Horizontal - Soffit 3 of 5

3TH IMV-0009 - FWDS: 3-T Horizontal - Soffit 4 of 5

3TH IMV-0010 - FWDS: 3-T Horizontal - Soffit 5 of 5

3TH IMV-0011 - FWDS: 3-T Horizontal - Vertical Joint

3TH IMV-0013 - FWDS: 3-T Horizontal - Outside Corner

3TH IMV-0015 - FWDS: 3-T Horizontal - Inside Corner 1 of 2

3TH IMV-0015A - FWDS: 3-T Horizontal - Inside Corner 2 of 2

3TH IMV-0017 - FWDS: 3-T Horizontal - Head 1 of 3

3TH IMV-0017A - FWDS: 3-T Horizontal - Head 2 of 3

3TH IMV-0017B - FWDS: 3-T Horizontal - Head 3 of 3

3TH IMV-0018 - FWDS: 3-T Horizontal - Sill 1 of 2

3TH IMV-0018A - FWDS: 3-T Horizontal - Sill 2 of 2

3TH IMV-0019 - FWDS: 3-T Horizontal - Jamb 1 of 3

3TH IMV-0019A - FWDS: 3-T Horizontal - Jamb 2 of 3

3TH IMV-0019B - FWDS: 3-T Horizontal - Jamb 3 of 3

3TH IMV-0020 - FWDS: 3-T Horizontal - End Wall 1 of 3

3TH IMV-0020A - FWDS: 3-T Horizontal - End Wall 2 of 3

3TH IMV-0020B - FWDS: 3-T Horizontal - End Wall 3 of 3

3TH IMV-0021 - FWDS: 3-T Horizontal - Horizontal Joint

FWDS: 2.5 Horizontal

TCI-EE-01 - Exterior Eave - Vertical

TCI-EE-02 - Exterior Eave/Rake - Vertical

TCI-HE-01 - Exterior Eave - Horizontal

TSW01001 - Base - Vertical

TSW01101 - Base Detail - Horizontal

TSW01103 - Base Detail - Base Channel - Horizontal

TSW02001 - Outside Corner - Vertical

TSW02003 - Outside Corner - Mitered - Vertical

TSW02005 - Inside Corner - Vertical

TSW02101 - Outside Corner - Horizontal

TSW02103 - Outside Corner - Mitered - Horizontal

TSW03010 - Fastener Patterns - Vertical

TSW03012 - Intermediate Fastener Patterns - Vertical

TSW03016 - Thermal Stress Relief - Vertical

TSW03020 - Vertical Joint Detail - Vertical

TSW03022 - Vertical Stack Joint - Vertical

TSW03110 - Fastener Patterns at Panel Ends - Horizontal

TSW03112 - Intermediate Fastener Patterns - Horizontal

TSW03120 - Horizontal Joint Detail - Horizontal

TSW03121 - 3 HR. Fire Rating Horizontal Joint Fastening - Horizontal

TSW03122 - Vertical Joint Detail - Horizontal

TSW10001 - 3 HR. Rating Joint Fastening - Vertical

TotalClad MW 2000 Horizontal Joint Flat

TotalClad MW 2000 Horizontal Joint Planked

TotalClad MW 2000 Horizontal Joint Striated

TotalClad MW 2000 Vertical Joint Flat

TotalClad MW 2000 Vertical Joint Planked

TotalClad MW 2000 Vertical Joint Striated

H+ 2 Horizontal Joint

H+ 2 Inside Corner

H+ 2 Endwall 1 of 2

H+ 2 Endwall 2 of 2

H+ 2 Expansion Joint

H+ 2 Vertical Joint 1 of 3

H+ 2 Vertical Joint 2 of 3

H+ 2 Vertical Joint 3 of 3

H+ 2 Base 1 of 2

H+ 2 Base 2 of 2

H+ 2 Head 1 of 1

H+ 2 Jamb 1 of 2

H+ 2 Jamb 2 of 2

H+ 2 Sill 1 of 2

H+ 2 Sill 2 of 2

H+ 2 Parapet 1 of 2

H+ 2 Parapet 2 of 2

H+ 2 Soffit 1 of 2

H+ 2 Soffit 2 of 2

H+ 2 Outside Corner 1 of 2

H+ 2 Outside Corner 2 of 2

H+ 3 Horizontal Joint

H+ 3 Inside Corner

H+ 3 End Wall 1 of 2

H+ 3 Endwall 2 of 2

H+ 3 Expansion Joint

H+ 3 Vertical Joint 1 of 3

H+ 3 Vertical Joint 2 of 3

H+ 3 Vertical Joint 3 of 3

H+ 3 Base 1 of 2

H+ 3 Base 2 of 2

H+ 3 Head

H+ 3 Jamb 1 of 2

H+ 3 Jamb 2 of 2

H+ 3 Sill 1 of 2

H+ 3 Sill 2 of 2

H+ 3 Parapet

H+ 3 Soffit 1 of 2

H+ 3 Soffit 2 of 2

H+ 3 Outside Corner 1 of 2

H+ 3 Outside Corner 2 of 2

Panel Profile Striated

Panel Profile - Planked

Panel Profile Flat

2" Panel Joint

2.75" Panel Joint

4" Panel Joint

Base at Curb with Extrusion

Base at Curb

Base at Slab with Extrusion

Base at Slab

ATMP Base at Slab

Head with Extrusion

ATMP Head at Opening

Head

Jamb with Extrusion

ATMP Jamb at Opening

Jamb

Sill

Parapet with Extrusion

Parapet

Wall Soffit with Extrusion

Soffit Wall with Extrusion

Wall Soffit

Soffit Wall

Outside Corner with Extrusion

Outside Corner

Inside Corner with Extrusion

Inside Corner

Jamb at Masonry with Extrusion

Jamb at Masonry

Stack Joint with Extrusion

Stack Joint

Expansion Joint with Extrusion

Expansion Joint

ATMP Stack

VWH2-0001A-00 - Versawall H+ 2

VWH2-0002A-00 - Versawall H+ 2

VWH2-0002B-00 - Versawall H+ 2

VWH2-0002C-00 - Versawall H+ 2

VWH2-0003A-00 - Versawall H+ 2

VWH2-0003B-00 - Versawall H+ 2

VWH2-0004-00 - Versawall H+ 2

VWH2-0005A-00 - Versawall H+ 2

VWH2-0005B-00 - Versawall H+ 2

VWH2-0006A-00 - Versawall H+ 2

VWH2-0006B-00 - Versawall H+ 2

VWH2-0007A-00 - Versawall H+ 2

VWH2-0007B-00 - Versawall H+ 2

VWH2-0008A-00 - Versawall H+ 2

VWH2-0008B-00 - Versawall H+ 2

VWH2-0008C-00 - Versawall H+ 2

VWH2-0009A-00 - Versawall H+ 2

VWH2-0009B-00 - Versawall H+ 2

VWH2-0009C-00 - Versawall H+ 2

VWH2-0010-00 - Versawall H+ 2

VWH2-0011A-00 - Versawall H+ 2

VWH2-0011B-00 - Versawall H+ 2

VWH2-0013-00 - Versawall H+ 2

VWH2 - Versawall H+ 2

VWH3-0001A-00 - Versawall H+ 3

VWH3-0002A-00 - Versawall H+ 3

VWH3-0002B-00 - Versawall H+ 3

VWH3-0002C-00 - Versawall H+ 3

VWH3-0003A-00 - Versawall H+ 3

VWH3-0003B-00 - Versawall H+ 3

VWH3-0004-00 - Versawall H+ 3

VWH3-0005A-00 - Versawall H+ 3

VWH3-0005B-00 - Versawall H+ 3

VWH3-0006A-00 - Versawall H+ 3

VWH3-0006B-00 - Versawall H+ 3

VWH3-0007A-00 - Versawall H+ 3

VWH3-0008A-00 - Versawall H+ 3

VWH3-0008B-00 - Versawall H+ 3

VWH3-0008C-00 - Versawall H+ 3

VWH3-0009A-00 - Versawall H+ 3

VWH3-0009B-00 - Versawall H+ 3

VWH3-0009C-00 - Versawall H+ 3

VWH3-0010-00 - Versawall H+ 3

VWH3-0011A-00 - Versawall H+ 3

VWH3-0011B-00 - Versawall H+ 3

VWH3-0013-00 - Versawall H+ 3

Versawall H+ 2 Guide

Versawall H+ 3 Guide

Versawall H+

CSH_01 - Index

CSH_02 - Standard Panel Offering 1 of 2

CSH_03 - Standard Panel Offering 2 of 2

CSH_04 - Side Lap Details 1 of 2

CSH_05 - Side Lap Details 2 of 2

CSH_06 - Wall Sections 1 of 3

CSH_07 - Wall Sections 2 of 3

CSH_08 - Wall Sections 3 of 3

CSH_09 - Base Details

CSH_10 - Parapet Detail

CSH_11 - Vertical Reveals 1 of 2

CSH_12 - Vertical Reveals 2 of 2

CSH_13 - End Lap Detail

CSH_14 - Head Opening Details 1 of 2

CSH_15 - Head Opening Details 2 of 2

CSH_16 - Jamb Opening Details

CSH_17 - Sill Opening Details 1 of 2

CSH_18 - Sill Opening Details 2 of 2

CSH_19 - Head, Jamb, Sill Intersection-Extrusion

CSH_20 - Head, Jamb, Sill Intersection-Flashings

CSH_21 - End Wall Details

CSH_22 - Soffit Details

CSH_23 - Outside Corner Details

CSH_24 - Inside Corner Details

CSH_25 - Outside and Inside Corners - MicroSeam

CSH_26 - 4 Corner Intersection

CSH_27 - Penetration 1 of 3

CSH_28 - Penetration 2 of 3

CSH_29 - Penetration 3 of 3

CSV_01 - Index

CSV_02 - Standard Panel Offering 1 of 2

CSV_03 - Standard Panel Offering 2 of 2

CSV_04 - Side Lap Details

CSV_05 - Wall Sections 1 of 3

CSV_06 - Wall Sections 2 of 3

CSV_07 - Wall Sections 3 of 3

CSV_08 - Base Details

CSV_09 - Base & Parapet Details

CSV_10 - Stack Joint Detail

CSV_11 - Horizontal Reveal Details

CSV_12 - Head Opening Details

CSV_13 - Jamb Opening Details - (High Cell & Low Cell)

CSV_14 - Jamb Opening Detail - (Flashing)

CSV_15 - Sill Opening Details

CSV_16 - Head, Jamb, Sill Intersection (Microline)

CSV_17 - Head, Jamb, Sill Intersection (Flashing)

CSV_18 - End Wall Details - (High Cell & Low Cell)

CSV_19 - End Wall Details - (Flashing)

CSV_20 - Soffit Details

CSV_21 - Outside Corner Details

CSV_22 - Inside Corner Detail

CSV_23 - Penetration 1 of 2

CSV_24 - Penetration 2 of 2

IWH_01 - Index

IWH_02 - Standard Panel Offering

IWH_03 - Side Lap Details

IWH_04 - Wall Sections 1 of 3

IWH_05 - Wall Sections 2 of 3

IWH_06 - Wall Sections 3 of 3

IWH_07 - Base Detail

IWH_08 - Parapet Detail

IWH_09 - Endlap Detail

IWH_10 - Head Opening Detail

IWH_11 - Sill Opening Detail

IWH_12 - Jamb Opening Detail

IWH_13 - Endwall Detail

IWH_14 - Soffit Details

IWH_15 - Outside Corner

IWH_16 - Inside Corner

IWH_17 - Head, Jamb & Sill Intersection

IWH_18 - Penetration 1 of 2

IWH_19 - Penetration 2 of 2

IWV_01 - Index

IWV_02 - Standard Panel Offering

IWV_03 - Side Lap Details

IWV_04 - Wall Sections

IWV_05 - Wall Sections

IWV_06 - Wall Sections

IWV_07 - Base Details

IWV_08 - Parapet Details

IWV_09 - End Lap Details

IWV_10 - Head Opening Detail

IWV_11 - Sill Opening Detail

IWV_12 - Jamb Opening Detail

IWV_13 - Head, Jamb, Sill Intersection

IWV_14 - End Wall Detail

IWV_15 - Soffit Details

IWV_16 - Outside Corner Detail

IWV_17 - Inside Corner Detail

IWV_18 - Penetration (1 of 2)

IWV_19 - Penetration (2 of 2)