D&D Technologies USA, Inc.

Gate Hardware

CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
EMAIL
Request for informationD&D Technologies USA, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES

D&D Technologies USA, Inc. BIMSearch using keywords: thermal and moisture protection webinar commissioning

74108315T - SureClose® ReadyFit 108

74108315T - SureClose® ReadyFit 108 Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

74108325T - SureClose® ReadyFit 108 with Safety Feature

74108325T - SureClose® ReadyFit 108 with Safety Feature Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

TCA1L2S3BT - Adjustable self-closing hinge

TCA1L2S3BT - Adjustable self-closing hinge Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

TCHD1AL2S3BT - Adjustable self-closing heavy-duty hinge

TCHD1AL2S3BT - Adjustable self-closing heavy-duty hinge Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

TCHDRND1S3_Gate-Diameter-1-3/8" (35mm)_Post-Diameter-2-7/8"(73mm)

TCHDRND1S3_Gate-Diameter-1-3/8" (35mm)_Post-Diameter-2-7/8"(73mm) Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

TCHDRND1S3_Gate-Diameter-1-3/8"(35mm)_Post-Diameter-2"(48-51mm)

TCHDRND1S3_Gate-Diameter-1-3/8"(35mm)_Post-Diameter-2"(48-51mm)  Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

TCHDRND1S3_Gate-Diameter-1-3/8"(35mm)_Post-Diameter-2-3/8”(60mm)

TCHDRND1S3_Gate-Diameter-1-3/8"(35mm)_Post-Diameter-2-3/8”(60mm) Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

TCHDRND1S3_Gate-Diameter-1-5/8" (41mm)_Post-Diameter-2-7/8"(73mm)

TCHDRND1S3_Gate-Diameter-1-5/8" (41mm)_Post-Diameter-2-7/8"(73mm) Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

TCHDRND1S3_Gate-Diameter-1-5/8"(41mm)_Post-Diameter-2"(48-51mm)

TCHDRND1S3_Gate-Diameter-1-5/8"(41mm)_Post-Diameter-2"(48-51mm) Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

TCHDRND1S3_Gate-Diameter-1-5/8"(41mm)_Post-Diameter-2-3/8”(60mm)

TCHDRND1S3_Gate-Diameter-1-5/8"(41mm)_Post-Diameter-2-3/8”(60mm) Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

TCHDRND2S3_Gate-Diameter-2"(48-51mm)_Post-Diameter-2"(48-51mm)

TCHDRND2S3_Gate-Diameter-2"(48-51mm)_Post-Diameter-2"(48-51mm) Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

TCHDRND2S3_Gate-Diameter-2"(48-51mm)_Post-Diameter-2-3/8"(60mm)

TCHDRND2S3_Gate-Diameter-2"(48-51mm)_Post-Diameter-2-3/8"(60mm) Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

TCHDRND2S3_Gate-Diameter-2"(48-51mm)_Post-Diameter-2-7/8"(73mm)

TCHDRND2S3_Gate-Diameter-2"(48-51mm)_Post-Diameter-2-7/8"(73mm) Revit object3D Revit BIM viewer

CI3850 - Shut-It Self-Closing BadAss Set

CI3850 - Shut-It Self-Closing BadAss Set Revit object3D Revit BIM viewer

ML3TPKA - MagnaLatch® Series 3 Top Pull

ML3TPKA - MagnaLatch® Series 3 Top Pull Revit object3D Revit BIM viewer

ML3VPKA - MagnaLatch® Series 3 Vertical Pull

ML3VPKA - MagnaLatch® Series 3 Vertical Pull Revit object3D Revit BIM viewer

LLDAB-KSA - LokkLatch Deluxe

LLDAB-KSA - LokkLatch Deluxe Revit object3D Revit BIM viewer

77108523 - SureClose® ConcealFit Kit

77108523 - SureClose® ConcealFit Kit Revit object3D Revit BIM viewer

78108513 - SureClose® ConcealFit Hinge

78108513 - SureClose® ConcealFit Hinge  Revit object3D Revit BIM viewer