FAKRO AMERICA, LLC

Attic Ladders, Roof Windows & Skylights

CONTACT INFO
39 W. Factory Rd.
Addison, IL 60101
Continuing Education Logo
EMAIL
Request for informationFAKRO AMERICA, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES

FAKRO AMERICA, LLC BIMSearch using keywords: revit ladder

Attic Stairs: LME - Metal folding ladder with Sealed and Insulated door R=5.3, ANSI Tested, 400 lbs. Load Capacity 7' 9" - 9' 4"

Attic Stairs: LME - Metal folding ladder with Sealed and Insulated door R=5.3, ANSI Tested, 400 lbs. Load Capacity 7' 9" -  9' 4" Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

Attic Stairs: LME - Metal folding ladder with Sealed and Insulated door R=5.3, ANSI Tested, 400 lbs. Load Capacity 7' 9 5-8" - 10' 2"

Attic Stairs: LME - Metal folding ladder with Sealed and Insulated door R=5.3, ANSI Tested, 400 lbs. Load Capacity 7' 9 5-8" - 10' 2" Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

Attic Stairs: LST - Steel Scissor ladder, Insulated and Sealed door R=5.2, 350 lbs. Load Capacity, 7’6’’ – 10’10’’

Attic Stairs: LST - Steel Scissor ladder, Insulated and Sealed door R=5.2, 350 lbs. Load Capacity, 7’6’’ – 10’10’’ Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

Attic Stairs: LWP - Wooden ladder with Sealed and Insulated door R=5.9, ANSI Tested, 350 lbs. Load Capacity

Attic Stairs: LWP - Wooden ladder with Sealed and Insulated door R=5.9, ANSI Tested, 350 lbs. Load Capacity Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

Attic Stairs: LWT - THERMO Wooden ladder Triple Sealed and highly Insulated door R=12.5 ANSI Tested, 350 lbs. Load Capacity

Attic Stairs: LWT - THERMO Wooden ladder Triple Sealed and highly Insulated door R=12.5 ANSI Tested, 350 lbs. Load Capacity Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

Fire Rated Loft Ladders: LMF-60 room height: 8' 1'' - 10' 1'' 43 min by ASTM E119 and 30 min NFPA 288, 300 lbs. Load Capacity

Fire Rated Loft Ladders: LMF-60 room height: 8' 1'' - 10' 1'' 43 min by ASTM E119 and 30 min NFPA 288, 300 lbs. Load Capacity Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

Fire Rated Loft Ladders: LMF-60 room height: 9' 7 1/2'' - 11' 10'' 43 min by ASTM E119 and 30 min NFPA 288, 300 lbs. Load Capacity

Fire Rated Loft Ladders: LMF-60 room height: 9' 7 1/2'' - 11' 10'' 43 min by ASTM E119 and 30 min NFPA 288, 300 lbs. Load Capacity Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

Fire Rated Attic Ladders: LSF - Fire Rated, Insulated, Fire resistance 60 min by EN 1364-1, 350 lbs. Load Capacity

Fire Rated Attic Ladders: LSF - Fire Rated, Insulated, Fire resistance 60 min by EN 1364-1, 350 lbs. Load Capacity Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other

Fire Rated Loft Ladders: LWF – Fire Rated Insulated R=9.5, Wooden ladder 43 min by ASTM E119 and 30 min NFPA 288, 300 lbs. Load Capacity

Fire Rated Loft Ladders: LWF – Fire Rated Insulated R=9.5, Wooden ladder 43 min by ASTM E119 and 30 min NFPA 288, 300 lbs. Load Capacity Revit object3D Revit BIM viewer

Revit Family Files

SketchUp

Other