Fire Rated Loft Ladders: LMF-60 room height: 8' 1'' - 10' 1'' 43 min by ASTM E119 and 30 min NFPA 288, 300 lbs. Load Capacity
Revit Family Files 2026202520242023
SketchUp SKP
Other DWGGLBIFC
Fire Rated Loft Ladders: LMF-60 room height: 9' 7 1/2'' - 11' 10'' 43 min by ASTM E119 and 30 min NFPA 288, 300 lbs. Load Capacity
Fire Rated Attic Ladders: LSF - Fire Rated, Insulated, Fire resistance 60 min by EN 1364-1, 350 lbs. Load Capacity
Roof Access: FWU-L – EGRESS (escape) Roof Window – left opening (US Certified) Premium Quality, Deck mounted, Installation range from 15 to 55 degrees
Roof Access: FWU-R – EGRESS (escape) Roof Window – right opening (US Certified) Premium Quality, Deck mounted, Installation range from 15 to 55 degrees
Roof Window: FDY-V – Duet proSky Roof Window two sash window, lower non-opening sash with safe glass, Installation range from 25 to 65 degrees
Roof Window: FGH-V – Balcony Roof Window – Galeria Deck Mounted, Installation range from 35 to 55 degrees
Roof Window: FPP-V – Top Hung and Pivot Roof Window Deck Mounted, Installation range from 15 to 55 degrees
Roof Window: FTP-V – Pivot Roof Window Deck Mounted, Installation range from 15 to 55 degrees
Roof Window: FTT – THERMO Triple (U6, R=7) or Quadruple (U8, R=9.8) glazed, Noise Cancelling Pivot Window Deck Mounted, Installation range from 15 to 70 degrees
Roof Window: FYP-V – High Pivot Roof Window Premium Quality, Deck mounted, Installation range from 20 to 65 degrees
Skylights: DXW Walkable Skylight DW6