GT IMPAX CAD DetailsSearch using keywords: communications systems webinar surface raceways
5248-030 - Wear Mats - EWF
5248-031 - Wear Mats - Loose Fill
5248-032 - Rubber Curbs
5248-033 - Geo Textile Drainage System
5248-039 - J Curb - Edging
5248-040 - J Curb - Installed On Grade
5248-041 - J Curb - Below Grade Installation
5248-064 - Bull Nose at Negative Edge Termination
5248-065 - Over Cantilever Edge
5248-066 - Flush Mount to Curb
5248-067 - Flush Mount to Wall
5248-068 - Termination Into Drain, Tile or Other Elevated Component Flush to Substrate Surface
5248-069 - Termination Into Existing Surface at Cantilever Edge
5248-001 - Sub Base Site Prep
5248-002 - 1/2" PIP Wear Course Over Concrete / Asphalt (No Attenuation)
5248-003 - PIP Bordered by Concrete (Preferred New Construction)
5248-004 - Above Grade PIP Install - Concrete / Asphalt
5248-005 - Flush Mount to Wall, Curb, or Sidewalk (Existing Construction)
5248-006 - Post / Pole Edge PIP Installation
5248-007 - 45 Degree Turn Down to Loose Fill Material
5248-008 - 1/2" PIP Over Concrete / Asphalt (Rolled Edge at Fence / Perimeter)
5248-010 - PIP Step Seam (Color / Designwork)
5248-011 - 1/2" Wear Course Over Concrete or Asphalt
5248-015 - Bonded Rubber
5248-016 - Bonded Rubber - Flush Mount to Wall, Curb or Sidewalk
5248-017 - Bonded Rubber - Bordered by Pad Edge
5248-018 - Loose Rubber Fill
5248-019 - Engineered Wood Fiber
5248-060 - Flush Mount to Wall / Curb Detail
5248-061 - Full Slab Detail
5248-062 - Bullnose or Tapered Edge with Keyway
5248-071 - LFG16 - 6.5" System: Edge Detail
5248-072 - LFG16 - 6.5" System: Field Detail
5248-073 - Resilient Surface Mound Detail
5248-074 - Poured-In-Place Safety Surface Mound Detail
5248-076 - 1 1/2" System Re-Top (West Coast) Over Existing PIP (Poured-In-Place)
5248-042 - Bonded Rubber Trails Installation Detail
5248-043 - Bonded Rubber Trails with Curb Installation Detail
5248-044 - Bonded Rubber Trails Loose Fill PIP On Compacted Crushed Stone Base
5248-045 - Bonded Rubber Trail with J Curb Border
5248-051 - Engineered Wood Fiber 01 Above Ground Installation
5248-052 - Engineered Wood Fiber 01 with Wear Mats
5248-053 - Engineered Wood Fiber 03 Section
5248-054 - Engineered Wood Fiber 03 Above Ground Installation
5248-055 - Engineered Wood Fiber 03 In Ground Installation
5248-056 - Engineered Wood Fiber 03 with Wear Mats
5248-027 - Interlocking Tile Over Concrete / Asphalt
5248-034 - Cut Tile with Filler Sticks
5248-035 - Female Lock with Half U-Lock
5248-036 - Female Lock with U-Lock and Ramp
5248-037 - Female Lock with U-Lock and Ramp
5248-038 - U-Lock
5248-021 - Synthetic Turf (Nail Board)
5248-022 - Synthetic Turf with Turndown (Concrete / Asphalt, Aggregate)
5248-023 - Synthetic to PIP Edge
5248-025 - Synthetic with Fall Height Attenuation (No Nails / No Staples)
5248-026 - Pup Turf for Dog Parks
5248-075 - Playground Turf (Aggregate Base / Install)
5248-077 - Synthetic Turf with Border and SBR with or without Nail Board
5248-078 - Synthetic Turf with Border, Nail Board and Foam Padding
5248-079 - Synthetic Turf with Border, Nail Board and No Attenuation Over Aggregate Base
5248-080 - Synthetic Turf to Poured-In-Place Overlap with SBR Rubber Attenuation
5248-082 - Synthetic Turf to Poured-In-Place Transition
5248-029 - 1 1/2" Re-Top (West Coast) of Existing PIP Installation