Jain Building Products

PVC Siding & Trim

CONTACT INFO
1000 Sheridan St.
Chicopee, MA 01022
Toll Free: 866-393-8883
Phone: 413-593-8883
Continuing Education Logo
EMAIL
Request for informationJain Building Products Contact Us / RFI
PRODUCT SELECTION RESOURCES

Jain Building Products CAD DetailsSearch using keywords: bins and hoppers

10" Grade Plank/19 mm

10" Grade Plank/25 mm

6" Chanel Rustic - 1" Channel

6" Grade Plank/19 mm

6" Grade Plank/25 mm

8" Chanel Rustic - 1" Channel

8" Grade Plank/19 mm

8" Grade Plank/25 mm

Beadboard 1/2"

Beadboard 3/4"

Double J-Pocket Trim - 10"

Double J-Pocket Trim 12"

Double J-Pocket Trim 4"

Double J-Pocket Trim 6"

Double J-Pocket Trim 8"

Header Trim 4"

Header Trim 6"

Header Trim 8"

J-Pocket Corner 6"

J-Pocket Trim 10"

J-Pocket Trim 12"

J-Pocket Trim 4"

J-Pocket Trim 6"

J-Pocket Trim 8"

J-Trim with Flange 4"

J-Trim with Flange 6"

J-Trim with Flange 8"

Shiplap 6"

Shiplap 8"

Standard Corner 4"

Standard Corner 6"

Vertical Batten 2"

Vertical Board 10"

Window Trim with Flange 4"

Window Trim with Flange 6"

Window Trim with Flange 8"