Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
717 17th St. P. O. Box 5108
Denver, CO 80217-5108
Toll Free: 800-654-3103
Phone: 303-978-2000
Continuing Education Logo
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI

Johns Manville Roofing System CAD DetailsSearch using keywords: 27 6

3E-FW-B6 Base Tie In (F&P) with 6 inch Sealing Strip

3E-FW-B7 Base Tie In (Batten Strip) with 6 inch Sealing Strip

3E-FW-B8 Base Tie In (Polymer Batten Strip) on Wall 6 inch Sealing Strip

3E-FW-B9 Deck Obstruction Base Flashing with 6 inch Sealing Strip

3E-EJ-02 EJ Roof to Wall with 6 inch Sealing Strip

3E-EJ-04 Roof to Roof Expansion Joint with 6 inch Sealing Strip

3E-EJ-06 Expand-O-Flash Curb to Wall EJ 6 inch Sealing Strip

3E-EJ-08 Curb to Curb Field Fabricated Joint Cover 6 inch Sealing Strip

3E-EJ-10 Curb to Curb Expansion Joint Cover 6 inch Sealing Strip

E-EJ-10 EJ Roof to Roof with 6 inch Seam Tape

E-EJ-11 EJ Roof to Roof with 6 inch Sealing Strip

E-EJ-12 EJ Roof to Wall with 6 inch Sealing Strip

E-EJ-13 EJ Roof to Wall with 6 inch Seam Tape

3E-MS-01 Lap Splice 6 inch Sealing Strip

3E-MS-02 Lap Splice 6 inch Seam Tape

3E-MS-05 Lap Splice with 6 inch Sealing Strip Endlap

E-TI-04 Curb Tie-In to Roof with 6 inch Sealing Strip

E-TI-05 Curb Tie-In to Roof with 6 inch Seam Tape

VB-6 JM Vapor Barrier SA - Inside Curb Detail

VB-6 JM Vapor Barrier SAR - Inside Curb

VB-6 JM Vapor Barrier SA - Inside Curb Detail

VB-6 JM Vapor Barrier SAR - Inside Curb

BIT-27 Base Flashing at Inside Corner

BIT-6 (TH) Base Flashing for Wall more than 24 inches with Coping

BIT-6 (TL) Base Flashing for Wall less than 24 inches with Coping

DFE-27 Inside Corner

DFE-6 (TH) Masonry Wall > 24" with Coping

DFE-6 (TL) Masonry Wall < 24" with Coping

DGE-6 (TH) Tilt-Up, High

DGE-6 (TL) Tilt-Up, Low

HW-27 Base Flashing at Inside Corner

HW-6 (TH) Masonry Wall >24” with Coping

HW-6 (TL) Masonry Wall <24” with Coping

HW- 6 (TL) ALT - Base Flashing For Masonry Wall

CBE-6 (TH) BASE FLASHING +24 INCHES WITH COPING ALT

CBE-6 (TL) BASE FLASHING FOR MASONRY WALL -24 INCHES WITH COPING

PMF-6 PermaFlash® Pipe Penetration Detail

VB-6 JM Vapor Barrier SA - Inside Curb Detail

VB-6 JM Vapor Barrier SAR - Inside Curb

T-DV-16 Primary Roof Drain Insert 6:12 Slope

VB-6 JM Vapor Barrier SA - Inside Curb Detail

VB-6 JM Vapor Barrier SAR - Inside Curb