Kemper System America, Inc.

Waterproofing & Roofing Membranes

CONTACT INFO
1200 North America Drive
West Seneca, NY 14224
Toll Free: 800-541-5455
Phone:
Continuing Education Logo
EMAIL
Request for informationKemper System America, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES

Kemper System America, Inc. CAD DetailsSearch using keywords: combo roof

A-8 Roof Recovery Assembly

A-11 Insulated Roof Recovery Waterproofing Assembly with Foam Insulation & Coverboard

D-1 Roof Drain Flashing

E-1 Gravel Stop Roof Edge Flashing

CURB/PAD ENCAPSULATION FLASHING 6" MIN. SIMPLEX - KDP 7

DOOR SILL FLASHING- KDM 3A

DRIP EDGE FLASHING- KDE 1

FIELD FABRICATED OUTSIDE CORNER FLASHING- KDM 1

FIELD FABRICATED PIPE PENETRATION FLASHING - KDP 1

FIELD FABRICATED WARM PIPE PENETRATION FLASHING- KDP 2

GUTTER EDGE FLASHING - KDE 3

HORIZONTAL (IN-LINE) EXPANSION JOINT FLASHING- KDJ 2

HORIZONTAL TO VERTICAL TRANSITION EXPANSION JOINT FLASHING- KDJ 1

HORIZONTAL TO VERTICAL TRANSITION EXPANSION JOINT W/ CUT-IN REGLET - KDJ 1A

INSIDE CORNER FLASHING - KDM 2

INSULATED MODIFIED BITUMEN ASSEMBLY- KD 1

INSULATED RECOVER MODIFIED BITUMEN ASSEMBLY- KD 4

IRREGULAR PENETRATION ANGLE FLASHING- KDP 3

IRREGULAR PENETRATION UNI-STRUT CHANNEL FLASHING - KDP 5

KDI 1

KDI 2

MECHANICAL MOISTURE VENT FLASHING K.S.A. - KDP 6

NAILABLE MODIFIED BITUMEN ASSEMBLY- KD 2

NON-INSULATED RECOVER MODIFIED BITUMEN ASSEMBLY- KD 4A

NON-NAILABLE MODIFIED BITUMEN ASSEMBLY- KD 3

ONE PLY BASE FLASHING W/ COUNTER FLASHING- KDB 1E

ONE PLY BASE FLASHING W/ CUT-IN REGLET- KDB 1D

ONE PLY BASE FLASHING- KDB 1C

ONE PLY BASE W/ COUNTER FLASHING- KDB 5A

ONE PLY CURB FLASHING - KDP 8

PARAPET WALL W/ METAL COPING CAP (OPTIONAL) SIMPLEX- KDB 3A

PARAPET WALL W/ STONE COPING CAP- KDB 4A

RAISED DRIP EDGE FLASHING- KDE 2

ROOF DRAIN FLASHING- KDD 1

ROOF DRAIN FLASHING- KDD 1i

SCUPPER DRAIN FLASHING- KDD 2

SHOWN KDI-3 WOOD DECKS BASE SHEET ATTACHMENT TO- KDI 3

STEEP SLOPE APPLICATION- KD 5

STEEP SLOPE APPLICATION- KD 5A

THRU-WALL SCUPPER FLASHING- KDD 3A

TWO PLY BASE FLASHING W/ CUT-IN REGLET- KDB 2D

TWO PLY BASE FLASHING- KDB 2C

TWO PLY BASE W/ COUNTER FLASHING- KDB 2E

WIDE FLANGE FLASHING- KDP 4

M-16 Standing Seam Metal Roof Detail

HW-1 Roof Zone Layout

HW-4 Roof Edge Securement