Wiring: Devices:: Concrete: Floor: Boxes:: Leviton: FBC1F B-N
Revit Family Files 2026202520242023
SketchUp SKP
Other DWGGLBIFC
Wiring: Devices:: Concrete: Floor: Boxes:: Leviton: FBC1S B-N
Wiring: Devices:: Concrete: Floor: Boxes:: Leviton: FBC1X B-N
Wiring: Devices:: Concrete: Floor: Boxes:: Leviton: FBC2F B-N
Wiring Devices: Connectors: Locking Connector
Type Catalog TXT
Wiring Devices: Connectors: Straight Blade Connector
Wiring Devices: Cordsets: GFCI Cordset
Data Device: AC6JAKS000DC
Data Device: FibrePlus Optica: Patch Panel: FPCC1SXSM48L
Data Device: Modules: Angled Snap-In Jack Module: MMCANGLGS45002
Data Device: Modules: Angled Snap-In Jack Module: MMCPNLX24SIJ2MAN
Data Device: Panels: 24-Port Color Insert Panel: MMCACCINSDC5
Data Device: Panels: 24-Port Color Insert Panel: MMCPNLX24SIJ2DCI
Data Device: Patchcord Cable Manager: MMCACCCM001
Data Device: Voice Patch Panel: C5CPNLUS04PK
Wiring Devices: Indoor Panels: 20 Pos
Wiring Devices: Indoor Panels: 30 Pos
Wiring Devices: Indoor Panels: 42 Pos
66 Space Indoor Load Center Cover and Door with Window
Wiring Devices: Meters - Main: 30 Pos
Wiring Devices: Meters - Main: 42 Pos
Wiring Devices: Meters - Main: 8 Pos
Wiring Devices: Outdoor Panels: 20 Pos
Wiring Devices: Outdoor Panels: 30 Pos
Wiring Devices: Outdoor Panels: 42 Pos
Wiring Devices: Plugs: Locking Plug
Wiring Devices: Plugs: Straight Blade Plug
Wiring Devices: Plugs: Straight Blade Power Plug
Wiring Devices: Receptacles: Locking Duplex
Wiring Devices: Receptacles: Locking Single
Wiring Devices: Receptacles: Straight Blade - Decora - Duplex - LevLok
Wiring Devices: Receptacles: Straight Blade - Decora DIN Duplex
Wiring Devices: Receptacles: Straight Blade - Decora Duplex
Wiring Devices: Receptacles: Straight Blade - Decora Duplex USB
Wiring Devices: Receptacles: Straight Blade - Decora Single
Wiring Devices: Receptacles: Straight Blade - Decora Single USB
Wiring Devices: Receptacles: Straight Blade - Decora USB
Wiring Devices: Receptacles: Straight Blade - Duplex Floor Box
Wiring Devices: Receptacles: Straight Blade - GFCI
Wiring Devices: Receptacles: Straight Blade - GFCI - LevLok
Wiring Devices: Receptacles: Straight Blade - Power Flush
Wiring Devices: Receptacles: Straight Blade - Power Surface
Wiring Devices: Receptacles: Straight Blade - Single Floor Box
Wiring Devices: Receptacles: Straight Blade - Standard - Duplex - LevLok
Wiring Devices: Receptacles: Straight Blade - Standard Duplex
Wiring Devices: Receptacles: Straight Blade - Standard Single
Wiring Devices: Surge Protection: Common-to-all-4-in-1
Wiring Devices: Surge Protection: Duplex
Wiring Devices: Surge Protection: Type 2 Panel Mounted SPD Modular 57000 52000 Series
Wiring Devices: Surge Protection: Type 2 Panel Mounted SPD Modular 74000 75000 Series
Wiring Devices: Switches: Key Locking
Wiring Devices: Switches: Rocker - Decora
Wiring Devices: Switches: Toggle - Lev - Lok
Wiring Devices: Switches: Toggle - Locking - LevLok
Wiring Devices: Switches: Toggle - Motor Starter
Wiring Devices: Switches: Toggle - Motor Starter Flip Enclosure
Wiring Devices: Switches: Toggle - Motor Starter Flip Enclosure Non-Fused
Wiring Devices: Switches: Toggle - Motor Starter Toggle Enclosure
Wiring Devices: Switches: Toggle - Toggle Commercial
Wiring Devices: Switches: Toggle - Toggle Industrial
Wiring Devices: Switches: Toggle - Toggle Locking
Wiring Devices: Switches: Toggle - Toggle Residential
Wiring Devices: Wall Plates: Decora GFCI
Wiring Devices: Wall Plates: Quick Port Furniture
Wiring Devices: Wall Plates: Raintight Single Receptacle
Wiring Devices: Wall Plates: Raintight-while-in-use
Wiring Devices: Wall Plates: Standard Blank
Wiring Devices: Wall Plates: Standard Combination Plate
Wiring Devices: Wall Plates: Standard Duplex Receptacle
Wiring Devices: Wall Plates: Standard Receptacle
Wiring Devices: Wall Plates: Standard Toggle Switch
Wiring Devices: Wall Plates: Weather Resistant Horizontal Flip
Wiring Devices: Wall Plates: Weather Resistant Vertical Flip
Wiring Devices: Wall Plates: Wetguard Single Receptacle