Pellerin Milnor Corp.

Commercial Laundry Machinery

CONTACT INFO
700 Jackson St.
Kenner, LA 70062
Toll Free: 800-469-8780
Phone: 504-467-9591
EMAIL
Request for informationPellerin Milnor Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES

Pellerin Milnor Corp. CAD DetailsSearch using keywords: material processing and handling equipment specs common work results

MWT12E5 - MWT12E5/X5/J5 25 lb. capacity rigid-mount

MWT12J5 - MWT12E5/X5/J5 25 lb. capacity rigid-mount

MWT12X5 - MWT12E5/X5/J5 25 lb. capacity rigid-mount

MWT16E5 - MWT16E5/X5/J5 35 lb. capacity rigid-mount

MWT16J5 - MWT16E5/X5/J5 35 lb. capacity rigid-mount

MWT16X5 - MWT16E5/X5/J5 35 lb. capacity rigid-mount

MWT18E4 - MWT18E4/X4/J4 45 lb. capacity rigid-mount

MWT18J6 - MWT18E4/X4/J4 45 lb. capacity rigid-mount

MWT18X4 - MWT18E4/X4/J4 45 lb. capacity rigid-mount

MWT27E5 - MWT27E5/X5/J5 60 lb. capacity rigid-mount

MWT27J5 - MWT27E5/X5/J5 60 lb. capacity rigid-mount

MWT27X5 - MWT27E5/X5/J5 60 lb. capacity rigid-mount

MWR36J4 - 80 lb. capacity rigid-mount

MWB26Z 60 lb. capacity barrier aseptic washer

MWB45Z 100 lb. capacity barrier aseptic washer

MWB70Z 155 lb. capacity barrier aseptic washer

MWB90Z 200 lb. capacity barrier aseptic washer

30015 VZZ 40 lb. capacity rigid-mount

30022 VZZ 60 lb. capacity rigid-mount

48040 F7B 275 lb. capacity suspended tilting

48040 F7D 275 lb. capacity suspended tilting

48040 F7J 275 lb. capacity suspended

48040 F7Z 275 lb. capacity suspended

48040 M7K 275 lb. capacity SmoothCoil suspended

68036 M5K 450 lb. capacity SmoothCoil suspended

72046 M5K 650 lb. capacity SmoothCoil suspended

MWF100J7 220 lb. capacity suspended

MWF100Z7 220 lb. capacity suspended

MWF125J7 275 lb. capacity suspended

MWF125Z7 275 lb. capacity suspended

MWF18J8 40 lb. capacity suspended

MWF18Z8 40 lb. capacity suspended

MWF27J8 60 lb. capacity suspended

MWF27Z8 60 lb. capacity suspended

MWF45J8 100 lb. capacity suspended

MWF45Z8 100 lb. capacity suspended

MWF63J7 140 lb. capacity suspended

MWF63Z7 140 lb. capacity suspended

MWF77J7 170 lb. capacity suspended

MWF77Z7 170 lb. capacity suspended

30015 VRJ 40 lb. capacity rigid-mount

30022 VRJ 60 lb. capacity rigid-mount

30022 X8R 60 lb. capacity suspended

36026 X8R 100 lb. capacity suspended

42026 X7R 140 lb. capacity suspended

42030 X7R 160 lb. capacity suspended

30015 T6X 40 lb. capacity rigid-mount

30022 T6X 60 lb. capacity rigid-mount

30015 V8Z 40 lb. capacity rigid-mount

30022 V8Z 60 lb. capacity rigid-mount

30022 VRJ 60 lb. capacity rigid-mount

36021 V5J 80 lb. capacity rigid-mount

36021 V5Z 80 lb. capacity rigid-mount

36021 V7Z 80 lb. capacity rigid-mount

36026 V5J 100 lb. capacity rigid-mount

36026 V5Z 100 lb. capacity rigid-mount

36026 V7Z 100 lb. capacity rigid-mount

42026 V6J 140 lb. capacity rigid-mount

42026 V6Z 140 lb. capacity rigid-mount

42030 V6Z 160 lb. capacity rigid-mount

42044 SP2 250 lb. capacity divided cylinder barrier

42044 SR2 250 lb. capacity divided cylinder barrier

42044 WP2 250 lb. capacity divided cylinder

42044 WR2 250 lb. capacity divided cylinder

60044 SR2 450 lb. capacity divided cylinder barrier

60044 WR2 450 lb. capacity divided cylinder

72044 SP2 250 lb. capacity divided cylinder barrier

72044 SR2 250 lb. capacity divided cylinder barrier

72044 WP2 250 lb. capacity divided cylinder

72044 WR2 250 lb. capacity divided cylinder

M115 115 lb. capacity gas, steam or electric dryer

M122 120 lb. capacity gas, steam or electric dryer

M130 120 lb. capacity gas, steam or electric dryer

M170 170 lb. capacity gas, steam or electric dryer

M175 170 lb. capacity gas or steam dryer

M202 200 lb. capacity gas or steam dryer

M30V 30 lb. capacity gas, steam or electric dryer

M50V 50 lb. capacity gas, steam or electric dryer

M758V 75 lb. capacity gas, steam or electric dryer

M78V 75 lb. capacity gas or electric dryer

M82 80 lb. capacity gas or steam dryer

M96 95 lb. capacity gas dryer