Pellerin Milnor Corp.

Commercial Laundry Machinery

CONTACT INFO
700 Jackson St.
Kenner, LA 70062
Toll Free: 800-469-8780
Phone: 504-467-9591
EMAIL
Request for informationPellerin Milnor Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES

Pellerin Milnor Corp. CAD DetailsSearch using keywords: rigid paving rehabilitation

MWT12E5 - MWT12E5/X5/J5 25 lb. capacity rigid-mount

MWT12J5 - MWT12E5/X5/J5 25 lb. capacity rigid-mount

MWT12X5 - MWT12E5/X5/J5 25 lb. capacity rigid-mount

MWT16E5 - MWT16E5/X5/J5 35 lb. capacity rigid-mount

MWT16J5 - MWT16E5/X5/J5 35 lb. capacity rigid-mount

MWT16X5 - MWT16E5/X5/J5 35 lb. capacity rigid-mount

MWT18E4 - MWT18E4/X4/J4 45 lb. capacity rigid-mount

MWT18J6 - MWT18E4/X4/J4 45 lb. capacity rigid-mount

MWT18X4 - MWT18E4/X4/J4 45 lb. capacity rigid-mount

MWT27E5 - MWT27E5/X5/J5 60 lb. capacity rigid-mount

MWT27J5 - MWT27E5/X5/J5 60 lb. capacity rigid-mount

MWT27X5 - MWT27E5/X5/J5 60 lb. capacity rigid-mount

MWR36J4 - 80 lb. capacity rigid-mount

30015 VZZ 40 lb. capacity rigid-mount

30022 VZZ 60 lb. capacity rigid-mount

30015 VRJ 40 lb. capacity rigid-mount

30022 VRJ 60 lb. capacity rigid-mount

30015 T6X 40 lb. capacity rigid-mount

30022 T6X 60 lb. capacity rigid-mount

30015 V8Z 40 lb. capacity rigid-mount

30022 V8Z 60 lb. capacity rigid-mount

30022 VRJ 60 lb. capacity rigid-mount

36021 V5J 80 lb. capacity rigid-mount

36021 V5Z 80 lb. capacity rigid-mount

36021 V7Z 80 lb. capacity rigid-mount

36026 V5J 100 lb. capacity rigid-mount

36026 V5Z 100 lb. capacity rigid-mount

36026 V7Z 100 lb. capacity rigid-mount

42026 V6J 140 lb. capacity rigid-mount

42026 V6Z 140 lb. capacity rigid-mount

42030 V6Z 160 lb. capacity rigid-mount