Primacoustic (a division of Radial Engineering Ltd.)

Acoustic Panels, T-bar Ceiling Tiles, Clouds

CONTACT INFO
1845 Kingsway Ave. Unit 1165
Port Coquitlam, BC, Canada V3C 0H3
Phone: 604-942-1001
Continuing Education Logo
EMAIL
Request for informationPrimacoustic (a division of Radial Engineering Ltd.) Contact Us / RFI
PRODUCT SELECTION RESOURCES

Primacoustic (a division of Radial Engineering Ltd.) CAD DetailsSearch using keywords: ceiling panels

BROADWAY PANEL - Broadband 2inch Bevel F122 2448 xx - P122 2448 09

BROADWAY PANEL - Broadband 2inch Square F102 2448 xx - P102 2448 09

BROADWAY PANEL - Broadband 2inch Square F102 4848 xx - P102 4848 09

BROADWAY PANEL - Broadband 3inch Bevel F123 2448 xx

BROADWAY PANEL - Broadband 3inch Square F103 2448 xx

BROADWAY PANEL - Control Column 2inch Bevel F122 1248 xx - P122 1248 09

BROADWAY PANEL - Control Column 3inch Bevel F123 1248 xx

BROADWAY PANEL - Control Cube 2inch Bevel F122 2424 xx - P122 2424 09

BROADWAY PANEL - Control Cube 2inch Square F102 2424 xx - P102 2424 09

BROADWAY PANEL - Scatter Block 1inch Beveled F121 1212 xx

Broadway - 24x48x1 - P101-2448-09 - F101-2448-xx

Broadway - 24x48x1 - P121-2448-09 - F121-2448-xx

Broadway - 48x48x2 - P102-4848-09 - F102-4848-xx

BROADWAY KIT - Clarity Kit Z900 0102 xx

ECOScapes - 12" x 24" x 1" Panel

ECOScapes - 33" Round Cloud

ECOScapes - 18" Round Cloud

ECOScapes - 24" x 24" x 1" Panel

ECOScapes - 24" x 48" x 1" Panel

ECOScapes - 33" Square Cloud

ECOScapes - 48" Round Cloud

ECOScapes - 48" Square Cloud

ECOScapes - 48" x 48" x 1" Panel

ECOScapes - 48" x 96" x 1" Panel

EcoScapes - SlatWall

BROADWAY CLOUD - Nimbus Z840 1225 xx

Nimbus - Z840-1225-xx

BROADWAY BAFFLE - Saturna LP Z840 1220 xx

BROADWAY BAFFLE - Saturna Z840 1215 xx