Skyfold CAD DetailsSearch using keywords: diesel drive vertical turbine fire pumps
Classic Series - Micro Drive - 11ft10 - 17ft Long
Classic Series - Micro Drive - 17ft - 24ft Long
Classic Series - Micro Drive - 24ft - 36ft Long
Classic Series - Standard Drive System - Even - 4 to 8 Panels High
Classic Series - Standard Drive System - Even - 10 to 18 Panels High
Classic Series - Standard Drive System - Odd - 5 to 7 Panels High
Classic Series - Standard Drive System - Odd - 9 to 17 Panels High
Generic Skyfold Mirage
Mirage Partition - 10 Panels High - 15-2 to 18-10 FC 4625 to 5740
Mirage Partition - 12 Panels High - 18-11 to 24-0 FC 5765 to 7315
Mirage Partition - 4 Panels High - 7-0 to 7-6 FC 2135 to 2285
Mirage Partition - 6 Panels High - 7-7 to 11-3 FC 2310 to 3430
Mirage Partition - 8 Panels High - 11-4 to 15-1 12 FC 3455 to 4610
Premium Standard Drive Odd 3 to 5 Plus
Premium Standard Drive Odd 4 to 6 Plus
Zenith Path of Folding Panels
Zenith Series - Odd - 5 Panels High
Zenith Series - Even - 4 to 6 Panles High
S7732 Prisma™ ENGLISH 6p R0
S7732 Prisma™ FRENCH 6p R0
S7733 Prisma™ ENGLISH 2p R0
S7733 Prisma™ FRENCH 2p R0
