SurfaceMax CAD DetailsSearch using keywords: baseball field surfacing
5251-081 - Wear Mats - EWF
5251-082 - Wear Mats - Loose Fill
5251-083 - Rubber Curbs
5251-084 - Geo Textile Drainage System
5251-085 - J Curb - Edging
5251-086 - J Curb - Installed on Grade
5251-087 - J Curb - Below Grade Installation
5251-090 - Bull Nose at Negative Edge Termination
5251-091 - Over Cantilever Edge
5251-092 - Flush Mount to Curb
5251-093 - Flush Mount to Wall
5251-094 - Termination Into Drain, Tile OR Other Elevated Component Flush to Substrate Surface
5251-095 - Termination Into Existing Surface At Cantilever Edge
5251-096 - Termination Into Drain, Tile Or Other Elevated Component Above Substrate Surface
5251-048 - Bonded Rubber
5251-049 - Bonded Rubber - Flush Mount to Wall or Curb
5251-050 - Bonded Rubber Bordered by Pad Edge
5251-051 - Bonded Rubber Trails Installation Detail
5251-052 - Bonded Rubber Trails with Curb Installation Detail
5251-053 - Bonded Rubber PIP On Compacted Crushed Stone Base
5251-054 - Bonded Rubber Trail with J Curb Border
5251-057 - Engineered Wood Fiber
5251-058 - Engineered Wood Fiber 01 Above Ground Installation
5251-059 - Engineered Wood Fiber 01 w/ Wear Mats
5251-060 - Engineered Wood Fiber 03 Section
5251-061 - Engineered Wood Fiber 03 Section
5251-062 - Engineered Wood Fiber 03 In Ground Installation
5251-063 - Engineered Wood Fiber 03 With Wear Mats
5251-055 - Loose Rubber Fill
5251-056 - 45 Degree Turn Down to Loose Fill Material
5251-100 - LFG16 - 6.5" System: Edge Detail
5251-101 - LFG16 - 6.5" System: Field Detail
5251-075 - Interlocking Tile Over Concrete / Asphalt
5251-076 - Cut Tile with Filler Sticks
5251-077 - Female Lock with Half U-Lock
5251-078 - Female Lock with U-Lock and Ramp
5251-079 - Male Lock with Ramp
5251-080 - U-Lock
5251-035 - Sub Base Site Prep
5251-036 - 1/2" Poured-In-Place Wear Course Over Concrete / Asphalt (No Attenuation)
5251-037 - Poured-In-Place Bordered by Concrete (Preferred New Construction)
5251-038 - Above Grade Poured-In-Place Install - Concrete / Asphalt
5251-039 - Flush Mount to Wall, Curb, or Sidewalk (Existing Construction)
5251-040 - Post / Pole Edge Poured-In-Place Installation
5251-041 - 1/2" Poured-In-Place Over Concrete / Asphalt (Rolled Edge at Fence / Perimeter)
5251-043 - Poured-In-Place Step Seam (Color / Design Work)
5251-044 - 1/2" Wear Course Over Concrete or Asphalt
5251-088 - 1 1/2" Re-Top (West Coast) of Existing PIP Installation
5251-097 - Flush Mount to Wall / Curb Detail
5251-098 - Full Slab Detail
5251-099 - Bullnose or Tapered Edge with Keyway
5251-102 - Resilient Surface Mound Detail
5251-103 - Poured-In-Place Safety Surface Mound Detail
5251-105 - Playground Turf (Aggregate Base / Install)
5251-106 - 1 1/2" System Re-Top (West Coast) Over Existing Poured-In-Place
5251-067 - Synthetic Turf (Nail Board)
5251-068 - Synthetic With Turndown (Concrete / Asphalt, Aggregate)
5251-069 - Synthetic to PIP Edge
5251-070 - Synthetic with Fall Height Attenuation (Natural Grass Edge)
5251-071 - Synthetic with Fall Height Attenuation (No Nails / No Staples)
5251-072 - Pup Turf for Dog Parks
5251-107 - Synthetic Turf with Border and SBR With or Without Nail Board
5251-108 - Synthetic Turf with Border, Nail Board And Foam Padding
5251-109 - Synthetic Turf with Border, Nail Board And No Attenuation Over Aggregate Base
5251-110 - Synthetic Turf to Poured-In-Place Overlap with SBR Rubber Attenuation
5251-112 - Synthetic Turf to Poured-In-Place Transition
