Rated 5 based on 1 product reviews
SWFcontract

Window Treatments

CONTACT INFO
EMAIL
Request for informationSWFcontract Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

The S3000 1" Aluminum Mini Blinds offer state-of-the-art features and performance for your commercial window covering. These include an integrated headrail system with a profile that blends seamlessly with the slat pack, providing a clean aesthetic from top to bottom. Why do end-users love when you use these blinds? They provide the ultimate in light-blocking ability with tight slats, lip on headrail, and hidden brackets.


- Hide Gallery
1" Mini Blinds

Revit BIM Files for 1" Mini Blinds - BALI® S3000

Window Treatments: Vinyl Blinds: Horizontal

Specifications for 1" Mini Blinds - BALI® S3000
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Specwizards for 1" Mini Blinds - BALI® S3000
BusinessApplication
Building Construction Specifications
Catalogs for 1" Mini Blinds - BALI® S3000
Videos for 1" Mini Blinds - BALI® S3000
SWFcontract video of Graber Roller Cordless Solar Blinds
2015-04-06T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of Graber Cordless Wood Blinds
2015-04-06T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of SWFcontract Motorization
2015-06-25T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of SWFcontract Skylight
2015-06-25T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of Graber Cellular Shades
2015-04-06T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of SWFcontract Fabrics
2015-06-25T00:00:00+00:00Z
(SWFcontract)request for information