Rated 5 based on 1 product reviews
CONTACT INFO
906 Murray Rd.
East Hanover, NJ 07936
Toll Free: 800-443-1410
Phone: 973-428-0400
Would you like to see hosted content from Foremost Groups, Inc.?
EMAIL
Request for informationForemost Groups, Inc. Contact Us / RFI
Product Specs: TL-5710HC-WL (lined), TL-5710HC-W (unlined)
  • High Efficiency HET (4.8 Lpf/1.28 gpf)
  • Concealed Trapway
  • Elongated front bowl - 17" height
  • 600g MaP score
  • Siphon jet flush action
  • Top push actuator
  • 12" (305mm) rough-in
  • Available as a Lined or Unlined tank
  • Soft White - Vitreous china
  • Polyured smooth close, quick removal toilet seat included
  • Water surface (240 x 175 mm) 9.5" x 6.87"


- Hide Gallery
1 Piece 4.8L HET Toilet