Rated 5 based on 1 product reviews
Da-Lite, a brand of Legrand | AV

Projection Screens and Screen Surfaces

CONTACT INFO
EMAIL
Request for informationDa-Lite, a brand of Legrand | AV Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

While SightLine's standard 70", aircraft-grade cable drop screen feature covers most custom drop-sizing scenarios, the 10' drop option is designed to provide more flexibility for unique installations, such as unusually high ceilings, where additional drop may be required. Da-Lite's cable drop feature, SightLine™, available with the tried-and-true Tensioned Advantage® and Advantage electric screens, gives the impression of a floating screen. A suspension system in its single roller design features 3 or 4 thin cables eliminating the need for black drop – the black border above the projection screen. While the market is accustomed to specifying drop distance upon ordering, now vertical placement of the screen can be variable as the cables accommodate a range of drop distances up to 70" standard and a 10' option between the ceiling and the top of the screen – making ordering a snap. What's more, this feature creates usable space above the viewing area to preserve architectural interests and provides the opportunity for camera/speaker placement. Enhanced aesthetics, painless ordering, smooth installation and future-proofing for height adjustability – this is the fine line between status quo and jaw drop.

- Hide Gallery
10' SightLine Cable Drop Option

Catalogs for 10' SightLine Cable Drop Option
Videos for 10' SightLine Cable Drop Option
Da-Lite, a brand of Legrand | AV video of Built-In Low Voltage Control Installation and Adjustment
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cleaning your Da-Lite Screen
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cosmopolitan Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Contour Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cinema Contour
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage with SightLine Cable Drop Levels-Up Customer Experience in Microbrewery
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Wireline Screen | Village Presbyterian Church Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage and Advantage with SightLine
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Four Winds Casino Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Parallax Comparison
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Design Center Project
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Snap
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour Manual with CSR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour with IR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System - New Wheel and Keyway
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Installation
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of HD Progressive Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Floor Model C
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information