X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Audio Visual Equipment Boxes
CONTACT INFO
EMAIL
Request for information
FSR Inc.
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Projects
CE Courses
Green Reports
SOCIAL
FSR Inc.
>
PRODUCT
>
100m HDBaseT 1.0 5-Play Scaler Rx - HD-HSC-SP-Rx
100m HDBaseT 1.0 5-Play Scaler Rx - HD-HSC-SP-Rx
The HD-HSC-SP-Rx is a true HDBaseT 5-Play device that receives uncompressed 4k UHD Video (4K UHD / 2160p (3840 x 2160) @ 60Hz (4:2:0 8-bit)), audio, bidirectional control (IR & RS-232), and Ethernet via one CAT-6A shielded cable out to 100 meters.
- Hide Gallery
100m HDBaseT 1.0 5-Play Scaler Rx
HD-HSC-SP-Rx
1
Catalogs
Videos
Catalogs for 100m HDBaseT 1.0 5-Play Scaler Rx - HD-HSC-SP-Rx
Videos for 100m HDBaseT 1.0 5-Play Scaler Rx - HD-HSC-SP-Rx
FSR Inc. video of FSR - FRK Overview
2015-12-10T00:00:00+00:00Z
FSR - FRK Overview
(FSR Inc.)
request for information
FSR Inc. video of FSR - FL 200
2015-12-10T00:00:00+00:00Z
FSR - FL 200
(FSR Inc.)
request for information
FSR Inc. video of FSR - Core
2015-12-10T00:00:00+00:00Z
FSR - Core
(FSR Inc.)
request for information
FSR Inc. video of How To Install FSR's Under Table Equipment Rack | FSR Inc.
2019-09-29T00:00:00+00:00Z
How To Install FSR's Under Table Equipment Rack | FSR Inc.
(FSR Inc.)
request for information
FSR Inc. video of The Best Was Yet To Come: Next Generation Digital Ribbon Cable | Product Insider
2019-09-29T00:00:00+00:00Z
The Best Was Yet To Come: Next Generation Digital Ribbon Cable | Product Insider
(FSR Inc.)
request for information
FSR Inc. video of FSR - DR SOCK
2015-12-10T00:00:00+00:00Z
FSR - DR SOCK
(FSR Inc.)
request for information
FSR Inc. video of Collaboration Simplified: HuddleVU Wall Box
2019-09-29T00:00:00+00:00Z
Collaboration Simplified: HuddleVU Wall Box
(FSR Inc.)
request for information
FSR Inc. video of Introducing Our Expandable Power System | FSR Inc
2021-06-14T00:00:00+00:00Z
Introducing Our Expandable Power System | FSR Inc
(FSR Inc.)
request for information
FSR Inc. video of CB-224 Zone Enclosure
2021-06-14T00:00:00+00:00Z
CB-224 Zone Enclosure
(FSR Inc.)
request for information
FSR Inc. video of Adapting To Change | A Smarter Office
2021-06-14T00:00:00+00:00Z
Adapting To Change | A Smarter Office
(FSR Inc.)
request for information
FSR Inc. video of Adapting To Change with Smart-Way
2021-06-14T00:00:00+00:00Z
Adapting To Change with Smart-Way
(FSR Inc.)
request for information
FSR Inc. video of Power Anywhere, Anytime | Smart-Way Stick
2021-06-14T00:00:00+00:00Z
Power Anywhere, Anytime | Smart-Way Stick
(FSR Inc.)
request for information
FSR Inc. video of Smart-Way Floor Raceway | One Product For All Applications
2021-06-14T00:00:00+00:00Z
Smart-Way Floor Raceway | One Product For All Applications
(FSR Inc.)
request for information
FSR Inc. video of Ceiling Solutions 2021
2021-06-14T00:00:00+00:00Z
Ceiling Solutions 2021
(FSR Inc.)
request for information