Rated 5 based on 1 product reviews
FSR Inc.

Audio Visual Equipment Boxes

CONTACT INFO
EMAIL
Request for informationFSR Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
Based on HDBaseT 2.0 technology, the HD-HU-SP-Rx is a true HDBaseT 5-Play device that transmits uncompressed 4k UHD HD Video (4K UHD / 2160p (3840 x 2160) @ 60Hz (4:2:0 8-bit)), audio, bidirectional control (IR & RS-232), Ethernet, two-way USB 2.0, and bi-directional power via one CAT-6A shielded cable out to 100 meters.
- Hide Gallery
100m HDBaseT 2.0 HDMI, USB Rx

100m HDBaseT 2.0 HDMI, USB Rx  

HD-HU-SP-Rx  
1

Catalogs for 100m HDBaseT 2.0 HDMI, USB Rx - HD-HU-SP-Rx
Videos for 100m HDBaseT 2.0 HDMI, USB Rx - HD-HU-SP-Rx
FSR Inc. video of The Best Was Yet To Come: Next Generation Digital Ribbon Cable | Product Insider
2019-09-29T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of How To Install FSR's Under Table Equipment Rack | FSR Inc.
2019-09-29T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - FRK Overview
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - DR SOCK
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - FL 200
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - Core
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Collaboration Simplified: HuddleVU Wall Box
2019-09-29T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Smart-Way Floor Raceway | One Product For All Applications
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Introducing Our Expandable Power System | FSR Inc
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Power Anywhere, Anytime | Smart-Way Stick
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Adapting To Change | A Smarter Office
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Adapting To Change with Smart-Way
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of CB-224 Zone Enclosure
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Ceiling Solutions 2021
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information