Rated 5 based on 1 product reviews
Tractel Ltd.

BlueWater
Safety Rail & Guards

Fabenco
Safety Gates

Tractel – Manntech– Cox Gomyl
Part of Alimak Group

CONTACT INFO
EMAIL
Request for informationTractel Ltd. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
Instagram icon
LinkedIn icon

National Safety Codes require all suspended building maintenance equipment on structures over 130'' (150'' or 45m in Canada) require intermittent stabilization anchors installed in the fa'§ade to provide for wind sway protection.

Stabilization can be provided by a continuous mullion track or by intermittent stabilization anchors placed every three floors or 50 feet (whichever is less) starting from the top of the building and repeating to grade in line with the support system above.

Intermittent stabilization systems are mandatory and as designed can only be used correctly when the platform comes from the roof down. The intermittent stabilization system will not work or meet code in any ground rigged application.


- Hide Gallery
Stabilization Anchors

Specifications for Stabilization Anchors
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Stabilization Anchors
Videos for Stabilization Anchors
Tractel Ltd. video of Tractel - ROOF CAR
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.)request for information
Tractel Ltd. video of Tractel - Davit Animation
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.)request for information
Tractel Ltd. video of Tractel - Portable Davits
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.)request for information
Tractel Ltd. video of Tractel - D2C Davit
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.)request for information