Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's PoE-powered, heated Enclosure is a plug-and-play solution engineered to enable the use of Cisco indoor APs in freezer and cold storage applications. Housed in a 12"x10"x5" NEMA 4X enclosure, this compact system includes a controlled heating element that keeps ambient temperature of the enclosure within manufacturer specified operating temperatures. This system can utilize an Omni antenna or an external Patch antenna, mounted separately. Two separate PoE lines are required to power this system (one for the AP, a second to power the heating system).

Every Ventev enclosure is covered by the company's two-year Ventev warranty program.

- Hide Gallery
12" x 10" x 5" NEMA Enclosure with Clear Door, Latch Locks, 4 RPTNC Leads (M-F), Heated, Dual Line PoE

Catalogs for 12" x 10" x 5" NEMA Enclosure with Clear Door, Latch Locks, 4 RPTNC Leads (M-F), Heated, Dual Line PoE
Videos for 12" x 10" x 5" NEMA Enclosure with Clear Door, Latch Locks, 4 RPTNC Leads (M-F), Heated, Dual Line PoE
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information