Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
11126 McCormick Rd.
Hunt Valley, MD 21031
Toll Free: 800-851-4965
Phone: 717-770-2317
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's PoE-powered, heated Enclosure is a plug-and-play solution engineered to enable the use of Cisco indoor APs in freezer and cold storage applications. Housed in a 12"x10"x5" NEMA 4X enclosure, this compact system includes a controlled heating element that keeps ambient temperature of the enclosure within manufacturer specified operating temperatures. This solution is offered either with a clear door or a solid door, and can utilize an integrated Omni antenna or an external Patch or Omni antenna, mounted independently. A single PoE line powers both the AP and the heating system.

Every Ventev enclosure is covered by the company's two-year Ventev warranty program.

- Hide Gallery
12" x 10" x 5" NEMA Enclosure with Clear Door, Latch Locks, 4 RPTNC Leads (M-F), Heated, Single Line PoE

Catalogs for 12" x 10" x 5" NEMA Enclosure with Clear Door, Latch Locks, 4 RPTNC Leads (M-F), Heated, Single Line PoE
Videos for 12" x 10" x 5" NEMA Enclosure with Clear Door, Latch Locks, 4 RPTNC Leads (M-F), Heated, Single Line PoE
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information