Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
11126 McCormick Rd.
Hunt Valley, MD 21031
Toll Free: 800-851-4965
Phone: 717-770-2317
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Cold environments can present unique challenges for network administrators. Sensitive indoor access points must be protected from cold, condensation, frost and also from accidents, theft, and tampering. The PoE-powered Enclosure is a plug-and-play solution housed in a 12"x10"x6" NEMA 4X enclosure. This compact system keeps ambient temperature of the enclosure within manufacturer specified operating temperatures. This system can include an integrated antenna or an external patch antenna can be mounted separately to increase network coverage and improve the performance of your radio. The Enclosure splits the power from the common PoE Cat 5/6 cable, driving power to both the AP and heating system. With built in RF and PoE surge protection and a ground stud, this enclosure system is a reliable, long-term solution for freezer room and cold storage applications.

Every Ventev enclosure is covered by the company's two-year Ventev warranty program.

- Hide Gallery
12" x 10" x 6" NEMA Enclosure with Clear Door, Latch Locks, 4 RPTNC Leads (M-F), Heated, Single Line PoE

Catalogs for 12" x 10" x 6" NEMA Enclosure with Clear Door, Latch Locks, 4 RPTNC Leads (M-F), Heated, Single Line PoE
Videos for 12" x 10" x 6" NEMA Enclosure with Clear Door, Latch Locks, 4 RPTNC Leads (M-F), Heated, Single Line PoE
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information