Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
11126 McCormick Rd.
Hunt Valley, MD 21031
Toll Free: 800-851-4965
Phone: 717-770-2317
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's Flex-Line Universal Steel Enclosures are specifically designed to provide NEMA 4 outside protection with the enclosures with solid doors or NEMA 12 inside protection with the enclosures with windows. Each enclosure offers a clean, seamless design to protect wireless equipment from damage caused by tampering or environmental elements. These versatile, rugged enclosures are constructed from 14-gauge steel and include eight knockouts for antenna ports and one for a strain relief. Each knockout is only visible from the inside of the enclosure to enhance the outside aesthetic design, making them excellent, long-lasting enclosures for multiple applications and as users upgrade from an organization's existing wireless equipment to new technologies. Includes (1) 3/4" knockout for strain relief, (6) 1/2" knockouts for RPTNC connectors and (2) 5/8" knockouts for N connectors.

- Hide Gallery
12" x 10" x 6" NEMA Steel Enclosure with Solid Door, Key Lock, Universal Backplate, Total 9 Knockouts

Catalogs for 12" x 10" x 6" NEMA Steel Enclosure with Solid Door, Key Lock, Universal Backplate, Total 9 Knockouts
Videos for 12" x 10" x 6" NEMA Steel Enclosure with Solid Door, Key Lock, Universal Backplate, Total 9 Knockouts
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information