Rated 5 based on 1 product reviews
Seco South Railing & Cable Assemblies

Cable Handrail Assemblies, Handrail and Trellis Systems and Rigging

CONTACT INFO
EMAIL
Request for informationSeco South Railing & Cable Assemblies Contact Us / RFI
  • Our SPG1-2000 handrail system is an all stainless steel cable and glass combination railing system. This system was designed for areas where falling objects are of concern such as food courts. The glass panel at the bottom prevents objects from falling to the level below while the cable allows an unobtrusive view and sufficient air flow. This system is available in both 36" high or 42" high railing.
  • The cable infill system is a 3/16" diameter 1x19 cable with a swage stud adjuster at each end for tensioning. The glass panel is 3/8" thick and typically 10" high. The glass is available in clear, smoke and frosted. We also offer the glass with safety film and graphic film layovers.
  • Attachment options include either a 4"x4" surface mounted base plate, core drill or fascia mount
  • Available in type 304 and 316 stainless steel
  • Standard finish is a #3 brushed


- Hide Gallery
Glass Panel & Stainless Steel Cable Handrail

CAD Drawings for Glass Panel & Stainless Steel Cable Handrail - System SPG1-2000
SPG1-2000 - Stainless Steel Cable and Glass Railing System
download:view:
Specifications for Glass Panel & Stainless Steel Cable Handrail - System SPG1-2000
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Glass Panel & Stainless Steel Cable Handrail - System SPG1-2000
Seco South Railing & Cable Assemblies video of ModRail Easy Beautiful DIY Stainless Handrail Assembly Demo
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information
Seco South Railing & Cable Assemblies video of The Green Wall Stainless Wire Trellis System Install Guide
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information
Seco South Railing & Cable Assemblies video of D I Y ModRail System from SecoSouth Store Cableloft.com
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information
Seco South Railing & Cable Assemblies video of Wire Trellis Video Installation Guide
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information
Seco South Railing & Cable Assemblies video of Power Design - Seco South Railings
2020-03-18T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information
Seco South Railing & Cable Assemblies video of Seco South St Petersburg College Marine Science Center
2020-03-18T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information
Seco South Railing & Cable Assemblies video of Seco South St. Petersburg College Marine Science Center
2022-07-01T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies)request for information