Rated 5 based on 1 product reviews
Acoustical Surfaces, Inc.

Soundproofing and Acoustical Materials

CONTACT INFO
EMAIL
Request for informationAcoustical Surfaces, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Echo Eliminator™ Recycled Cotton Acoustical Baffles
Sustainable, High-Performance Sound Absorption


Enhance acoustics and reduce echo in large spaces with Echo Eliminator™ Acoustical Baffles—the same trusted performance of our Echo Eliminator panels simply used as a vertical hanging baffle. Made from recycled cotton and completely free of fiberglass, these baffles offer an environmentally friendly, economical, and highly effective sound absorption solution.

Perfect for gymnasiums, auditoriums, classrooms, performance spaces, cafeterias, and more, Echo Eliminator baffles are lightweight, durable, and safe to handle. Available in two thicknesses and various color options, they are easily integrated into any design aesthetic.

Key Features:

  • Sustainable Material: Made from non-woven recycled cotton fibers

  • No Fiberglass: Safe, non-irritating, and environmentally responsible

  • Superior Acoustics: Excellent sound absorption at a low cost

  • Easy Installation: Lightweight and simple to hang

  • Versatile Design: Available in 1" and 2" thicknesses; standard size 48" x 24"

  • Color Options: Multiple colors available – Beige, Black, Light Gray, Marble Blue, Graphite, White

  • Quick Lead Times: Fast turnaround and economical shipping

  • LEED™ Eligible: Contributes toward LEED™ credits for green building projects


Ideal Applications:
Gymnasiums, Auditoriums, Cafeterias, Classrooms, Music Rooms, Arenas, Churches, Offices, Theaters, Restaurants, Pro Audio Environments, Manufacturing Facilities, and more.
Create more comfortable, acoustically balanced environments with Echo Eliminator™ Baffles—where performance, sustainability, and design flexibility come together.

- Hide Gallery
Echo Eliminator™ - Hanging Acoustical Baffles

Echo Eliminator™ - Hanging Acoustical Baffles  

1

Revit BIM Files for Echo Eliminator™ - Hanging Acoustical Baffles

Echo Eliminator Ceiling Baffles

Echo Eliminator Ceiling Baffles: Project

CAD Drawings for Echo Eliminator™ - Hanging Acoustical Baffles
3D Echo Eliminator Ceiling Baffles 1in
download:view:
3D Echo Eliminator Ceiling Baffles 2in
download:view:
3D Echo Eliminator CeilingBaffle
download:view:
Echo Baffles
download:view:
Echo Eliminator Hanging Baffles
download:view:
Specifications for Echo Eliminator™ - Hanging Acoustical Baffles
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Echo Eliminator™ - Hanging Acoustical Baffles
Videos for Echo Eliminator™ - Hanging Acoustical Baffles
Acoustical Surfaces, Inc. video of About ASI
2025-06-18T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Echo Eliminator Overview by Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information