Rated 5 based on 1 product reviews
CONTACT INFO
7571 215th St. W.
Lakeville, MN 55044
Toll Free: 800-927-6841
Phone:
Would you like to see hosted content from Heatilator®?
EMAIL
Request for informationHeatilator® Contact Us / RFI
Heatilator has expanded the Novus platform, integrating contemporary styling and advanced technology into the Novus nXt gas fireplace. A 69% AFUE rating, 5-step flame height adjustment and smart technology deliver ultimate convenience for this stunning fireplace.
- Hide Gallery
Gas Fireplaces - Traditional

Catalogs for Gas Fireplaces - Traditional - Novus nXt
Videos for Gas Fireplaces - Traditional - Novus nXt
Heatilator® video of Heatilator Brand Overview
2014-07-31T00:00:00+00:00Z
(Heatilator®)request for information
Heatilator® video of Crave Fireplace Testimonial
2015-07-10T00:00:00+00:00Z
(Heatilator®)request for information
Heatilator® video of Power Venting Technology
2015-07-10T00:00:00+00:00Z
(Heatilator®)request for information
Heatilator® video of Crave Fireplace Feature
2015-07-10T00:00:00+00:00Z
(Heatilator®)request for information
Heatilator® video of Calibre Fireplace Feature
2015-07-10T00:00:00+00:00Z
(Heatilator®)request for information
Heatilator® video of Eclipse Fireplace Feature
2015-07-10T00:00:00+00:00Z
(Heatilator®)request for information
Heatilator® video of Heirloom Fireplace Feature
2015-07-10T00:00:00+00:00Z
(Heatilator®)request for information
Heatilator® video of Heatilator Brand History
2015-07-10T00:00:00+00:00Z
(Heatilator®)request for information
Heatilator® video of Novus Fireplace Feature
2015-07-10T00:00:00+00:00Z
(Heatilator®)request for information
Heatilator® video of Rave Fireplace Feature
2015-07-10T00:00:00+00:00Z
(Heatilator®)request for information
Heatilator® video of Calibre NxT Fireplace Feature
2015-07-10T00:00:00+00:00Z
(Heatilator®)request for information
Heatilator® video of Heatilator SpecWizard for Fireplaces
2016-03-18T00:00:00+00:00Z
(Heatilator®)request for information