Rated 5 based on 1 product reviews

Don't compromise. TruCedar Steel Siding® delivers the architecturally inspired design options you want and the look of real wood siding without the maintenance. Invest smart with steel siding that resist fading and won't rot, peel or chip. This means you can spend decades truly loving where you live without the cost of upkeep.

  • Lap and vertical board and batten profiles feature a HD2 painted finish in high and medium color tones for a realistic wood grain look

  • 17 solid colors, 10 woodgrains, G60 Zinc Coating on lap and vertical board and batten and

  • Kynar® 50% PVDF for solid and woodgrain colors.

  • 0.016" thick steel panels and accessories

  • Lifetime Limited Warranty

 

TruCedar Flyer

Steel Siding Warranty

- Hide Gallery
TruCedar® Board and Batten

TruCedar® Board and Batten  

1

Revit BIM Files for TruCedar® Board and Batten -

Metal Siding Materials: TruCedar

CAD Drawings for TruCedar® Board and Batten -
3" Starter Strip
download:view:
2-Piece Outside Corner Post Cap
download:view:
1" J-Channel
download:view:
3/4" J-Channel
download:view:
2-Piece Outside Corner Post Base
download:view:
4" Starter Strip
download:view:
6" Woodgrain Fascia
download:view:
8" Woodgrain Fascia
download:view:
TruCedar 6" Board and Batten
download:view:
TruCedar 10" Board and Batten
download:view:
Outside Corner Post
download:view:
Inside Corner Post
download:view:
Brick Ledge Flashing
download:view:
Board and Batten Z-Flashing
download:view:
Batten Trim
download:view:
Specifications for TruCedar® Board and Batten -
07 46 19
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for TruCedar® Board and Batten -
Videos for TruCedar® Board and Batten -
Quality Edge video of Quality Edge Welcome Video
2015-03-23T00:00:00+00:00Z
(Quality Edge)request for information
Quality Edge video of InsideOut Underdecking
2015-03-23T00:00:00+00:00Z
(Quality Edge)request for information
Quality Edge video of Vesta Plank Steel Siding Introduction
2021-10-22T00:00:00+00:00Z
(Quality Edge)request for information
Quality Edge video of TruGuard Gutter Protection Installation
2022-06-28T00:00:00+00:00Z
(Quality Edge)request for information