Rated 5 based on 1 product reviews
CONTACT INFO
6900 Interbay Blvd.
Tampa, FL 33616
Phone: 813-980-1400
Would you like to see hosted content from Acoustiblok?
EMAIL
Request for informationAcoustiblok Contact Us / RFI

Acoustiblok is the name of both our company and our "Flagship" product. This product is used as a sound isolation material. It is typically installed before walls, ceilings and floors have been completed, thereby enhancing the Transmission Loss (TL) of these standard assemblies.

Acoustiblok is a U.L. Classified (UL # CLBV.R21490), viscoelastic polymer that comes in two forms. The first is Blok16, a 1/8th" thick sheet with a weight of 1 pound per square foot. The second is Blok32, a 1/4" thick sheet with a weight of 2 pounds per square foot. Both are made from recycled plastics and non-toxic minerals that are mixed and pressed into a membrane sheet.

These sheets are then trimmed to a standard size of 54" wide x 30' long and rolled up for easy transportation. The rolls weigh roughly 135 pounds each at this size. You can also order longer rolls ranging from 60' long (at 270 lbs.), to 350' long (at 1,575 lbs.), should you have a project with a larger area in need of treatment.


To request a sample or more info click here


- Hide Gallery
Soundproofing Material

Soundproofing Material  

Acoustiblok®  
1
Videos for Soundproofing Material - Acoustiblok®
Acoustiblok video of Acoustifence Noise Barrier Recommended by Ira Schechtel of Fenceworks, Inc.
2016-02-10T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of Acoustiblok Soundproofing Material Installation
2016-02-10T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of Acoutiblok Soundproofing Solutions Testimonial from Cedia 12
2016-02-10T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of Acoutiblok Soundproofing Solutions Testimonial from Cedia 12
2016-02-10T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of Soundproof Generator Shed
2016-02-10T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of National Geographic
2018-10-08T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of Aurora Installation
2018-10-08T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of Trade Show Demo
2018-10-08T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of QuietFiber Wall Installation
2021-04-08T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of Acoustifence Installation
2018-10-08T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of AWSP Large Enclosure Video
2021-04-08T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of AWSP Custom Finish Samples Apple Devices HD Best Quality
2021-04-08T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of Powder Coated Louvers 2 Apple Devices HD Best Quality
2021-04-08T00:00:00+00:00Z
(Acoustiblok)request for information
Acoustiblok video of AWSP Hatch Video
2021-04-08T00:00:00+00:00Z
(Acoustiblok)request for information