Rated 5 based on 1 product reviews
CONTACT INFO
289 Harrell St.
Morrisville, VT 05661
Toll Free: 888-766-4273
Phone: 802-888-8573
Continuing Education Logo
Would you like to see hosted content from Alpine SnowGuards?
EMAIL
Request for informationAlpine SnowGuards Contact Us / RFI

Features/Advantages:

  • Height adjustable design accommodates varying roof pitches
  • Bracket is available in Aluminum, Brass or Stainless Steel
  • Base Plate is available in Aluminum, Brass or Stainless Steel
  • Bracket measures a substantial 6" L x 1 " W x 8 13/16" H (when extended to tallest, most upright position)
  • Base Plate can be flashed with compatible target patch (optional)
  • Base plate available in multiple sizes
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • 39" of height adjustability allows for ease of installation and a custom setting
  • Target Patch options to match many roof colors

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions
 

- Hide Gallery
Pipe-Style Snow Guard for Slate Roofing