Rated 5 based on 1 product reviews
SWFcontract

Window Treatments

CONTACT INFO
EMAIL
Request for informationSWFcontract Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon
When open, our 2" Aluminum School Blinds provide the maximum view to the outside, and the larger slats can be inverted to optimize natural light. Easy to clean and perfect for schools with large windows, our school blinds also have a vinyl tape that covers route holes for increased privacy.
- Hide Gallery
2" Aluminum School Blinds

Revit BIM Files for 2" Aluminum School Blinds

Window Treatments: Metal Blinds: Horizontal Motorized

Window Treatments: Metal Blinds: Horizontal

Specifications for 2" Aluminum School Blinds
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Specwizards for 2" Aluminum School Blinds
BusinessApplication
Building Construction Specifications
Catalogs for 2" Aluminum School Blinds
Videos for 2" Aluminum School Blinds
SWFcontract video of Graber Roller Cordless Solar Blinds
2015-04-06T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of Graber Cordless Wood Blinds
2015-04-06T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of SWFcontract Motorization
2015-06-25T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of SWFcontract Skylight
2015-06-25T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of Graber Cellular Shades
2015-04-06T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of SWFcontract Fabrics
2015-06-25T00:00:00+00:00Z
(SWFcontract)request for information