Rated 5 based on 1 product reviews
Cross Aluminum Products

Entrances, Storefronts and Curtainwalls

CONTACT INFO
EMAIL
Request for informationCross Aluminum Products Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
  • Optional Frame Depths from 4 1/4" to 9 1/4"
  • Slab to Slab Storefront Alternative
  • Dual Finish Inside/Outside

 

The CW2000 series curtain wall system is recommended for use as a high span storefront application. This system allows for each window unit to be wept individually. This curtainwall system is also available with a thermal isolator to improve thermal efficacy. It will allow for up to 1″ infill glazed towards the frame exterior. The overall frame depth can vary from 4 1/4″ to 9 1/4″ utilizing different snap covers and back members. Furthermore, the snap covers allow for dual finish options from interior and exterior applications.


In order to fulfill our mission of long lasting products, Cross Aluminum incorporates its heavy duty thermally broken sub frame into the CW2000 series curtain wall system at each door opening. This sub frame can also be dual finish and allows the use of our heavy duty door stop.

 

- Hide Gallery
2" Face Curtain Wall System

2" Face Curtain Wall System  

CW2000  
1

Revit BIM Files for 2" Face Curtain Wall System - CW2000

T2000  

Storefronts: T2000: Curtainwall

Curtainwall  

Instruction Videos: how to place Curtainwall and then Curtainwall Door

Curtainwalls: T2000 (download and select frame then door)

Curtainwalls: T2000: Door Opening (download and select frame then door)

Curtainwalls: T2500: Divided Vert Transom Door Frame with Double Sidelites

Curtainwalls: T2500: Divided Vert Transom Door Frame with Double Sidelites with High Base

Curtainwalls: T2500: Fixed Window without Door Opening

Curtainwalls: T2500: Intermediate Door

Curtainwalls: T2500: Transom Door

Curtainwalls: T2500: Transom Door Battery Frame (download and select frame then door)

Curtainwalls: T2500: Transom Door Battery Frame with Multiple Unequal Sidelites

Curtainwalls: T2500: Transom Door Frame with Double Sidelites (download and select frame then door)

Curtainwalls: T2500: Transom Door Frame with Double Sidelites with Adjustable High Base (download and select frame then door)

Curtainwalls: T2500: Transom Door Frame with Double Sidelites with High Base

Curtainwalls: T2500: Transom Door with Common Mullion

Curtainwalls: T2500: Transom Door with Double Sidelites and Storefront Return

Curtainwalls: T2500: Transom Door with Double Sidelites

Curtainwalls: T2500: Transom Door with Multiple Unequal Sidelites

Catalogs for 2" Face Curtain Wall System - CW2000