Rated 5 based on 1 product reviews
CONTACT INFO
906 Murray Rd.
East Hanover, NJ 07936
Toll Free: 800-443-1410
Phone: 973-428-0400
Would you like to see hosted content from Foremost Groups, Inc.?
EMAIL
Request for informationForemost Groups, Inc. Contact Us / RFI
Product Specs: T-5207-WL2 (tank) (Soft White), LL-5207HC-W2 (bowl) (Soft White), T-5207-BL2 (tank) (Bone), LL-5207HC-B2 (bowl) (Bone)
  • High Efficiency (HET) (4.8 Lpf/1.28 gpf)
  • Siphon jet flush action
  • 600g MaP score
  • Elongated front bowl - 16.5" Comfort Height
  • Vitreous china - Available in Soft White and Bone
  • Soft white trip lever
  • 2" fully glazed ball pass trapway
  • 12" rough in
  • Toilet seat not included


- Hide Gallery
2 Piece 4.8L HET Elongated Front Toilet