Rated 5 based on 1 product reviews
CONTACT INFO
906 Murray Rd.
East Hanover, NJ 07936
Toll Free: 800-443-1410
Phone: 973-428-0400
Would you like to see hosted content from Foremost Groups, Inc.?
EMAIL
Request for informationForemost Groups, Inc. Contact Us / RFI
Product Specs: T-8207-WL4 (Lined tank), LL-8207-W4 (bowl)
  • High Efficiency (HET) (4.8 Lpf/1.28 gpf)
  • Siphon jet flush action
  • 800g MaP score
  • Round front bowl - 14.5" height
  • Vitreous china - Available in Soft White only
  • Available in lined tank only
  • Soft white trip lever
  • 12" rough in
  • Toilet seat not included


- Hide Gallery
2 Piece 4.8L HET Round Front Toilet