Rated 5 based on 1 product reviews
CONTACT INFO
906 Murray Rd.
East Hanover, NJ 07936
Toll Free: 800-443-1410
Phone: 973-428-0400
Would you like to see hosted content from Foremost Groups, Inc.?
EMAIL
Request for informationForemost Groups, Inc. Contact Us / RFI
Product Specs: TL-7107-WL
  • High Efficiency HET Dual Flush (6.0Lpf/1.6Gpf - 4.1Lpf/1.08Gpf)
  • Siphon Jet Flush Action
  • 800g MaP score
  • Round front bowl - 15.5" height
  • Soft white vitreous china
  • Available with Lined tanks only
  • Top push button actuator
  • 12" (305mm) rough-in
  • Plastic smooth close toilet seat included
  • Water surface (245mm x 155mm) 9.63" x 6.13"


- Hide Gallery
2 Piece 6/4L Dual Flush Toilet