Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's 2.4/5 GHz 6 dBi outdoor MIMO omnidirectional antenna is designed to operate enterprise class 802.11n MIMO access points (APs). With dual-band leads, each of the four (4) cables supports both 2.4 and 5 GHz, making it an ideal and aesthetically pleasing antenna to support demanding outdoor applications in next generation IEEE 802.11n wireless communication systems. Specifications include vertical polarization, 50 Ohm, ≤ 2.0 / ≤ 2.2 along with 10 W maximum input power. The rugged radome makes this antenna perfectly suited for use in a warehouse or manufacturing environment where it must withstand exposure to moisture and dust. An L-Bracket is included for mast and/or wall mounting. Industrial beam clamps are available as an additional option. RoHS compliant. Dimensions: 5.9 x 7 in

- Hide Gallery
2.4/5 GHz 6 dBi Wi-Fi Omni Antenna with 4 RPSMA Male Connectors