Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
11126 McCormick Rd.
Hunt Valley, MD 21031
Toll Free: 800-851-4965
Phone: 717-770-2317
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's 2.4/5 GHz 6-lead patch Wi-Fi antenna is designed to operate with many manufacturers' enterprise-class access points (APs). This antenna has six (6) RPSMA Male connectors, 36 in cables, and an articulating mount. With dual-band leads, each cable supports both 2.4 and 5 GHz, making it an ideal antenna to support demanding indoor or outdoor wireless communication systems. Specifications include vertical polarization, 50 Ohm along with 100 W maximum input power. The antenna's radome is designed to withstand challenging environments where there is exposure to moisture and dust. The articulating mount allows for multiple mounting options on either a wall, mast, or pole. RoHS compliant. Dimensions: 9.2 x 9.0 x 1.1 in

- Hide Gallery
2.4/5 GHz 6 dBi Wi-Fi Patch Antenna with 6 RPSMA Male Connectors