The MWT/R Series cabinet style washer-extractors features large cylinder perforations, efficient inverter drives, durable galvanized steel frames, and double water seals. Designed to save water, energy, and money without compromising wash quality, the MWT/R Series offers three easy-to-use control systems, including E-P OneTouch® control, E-P Express® control, and E-P Plus® control. Combining versatility with Milnor quality, the value-priced MWT/R Series will suit any laundry's needs.
MWT12E5 - 25 lb., E-P One Touch® control
MWT12X5 - 25 lb., E-P Express® control
MWT12J5 - 25 lb., E-P Plus® control
MWT16E5 - 35 lb., E-P One Touch® control
MWT16X5 - 35 lb., E-P Express® control
MWT16J5 - 35 lb., E-P Plus® control
MWT18E4 - 45 lb., E-P One Touch® control
MWT18X4 - 45 lb., E-P Express® control
MWT18J6 - 45 lb., E-P Plus® control
MWT27E5 - 60 lb., E-P One Touch® control*
MWT27X5 - 60 lb., E-P Express® control*
MWT27J5 - 60 lb., E-P Plus® control*
MWR36J4 - 80 lb., E-P Plus® control*
*Energy Star's definition of a commercial clothes washer is a capacity up to 8.0cf3. These models exceed this capacity and are therefore outside of the scope of Energy Star.

Commercial Laundry: Washers: MWR12
Commercial Laundry: Washers: MWR16
Commercial Laundry: Washers: MWR18
Commercial Laundry: Washers: MWR27
Commercial Laundry: Washers: 25lb Capacity: MWT12
Commercial Laundry: Washers: 35lb 45lb-Capacity: MWT16-18
Commercial Laundry: Washers: 80lb Capacity: MWR36J4
Commercial Laundry: Washers: 60lb Capacity: MWT27