Rated 5 based on 1 product reviews
CONTACT INFO
2801 Arrowhead Dr.
Carson City, NV 89706
Toll Free: 800-851-2961
Phone: 775-885-1443
Continuing Education Logo
Would you like to see hosted content from Cable Connection (The) - Ultra-Tec Cable Railings?
EMAIL
Request for informationCable Connection (The) - Ultra-Tec Cable Railings Contact Us / RFI
CB-34.5-SS-10 - For Flat Runs
1/4" x 1" for 36" high rails. Holes pre-drilled at 3-1/8" on center, 10 holes. For use between structural posts to keep cables code compliant. Weld to metal frames; use cable brace floor plates for attaching to wood.

CBS-34.5-SS-10 - For Stair Runs
1/4" x 1" for 36" high rails. Slots pre-drilled at 3-1/8" on center, 10 slots. For use between structural posts to keep cables code compliant. Weld to metal frames; use cable brace floor plates for attaching to wood. Must be field-chamfered to match stair angle.
- Hide Gallery
36" Long Stainless Steel Cable Brace

Catalogs for 36" Long Stainless Steel Cable Brace
Videos for 36" Long Stainless Steel Cable Brace
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Pull-Lock® Non-Tensioner Installation for Metal or Wood Posts
2020-12-08T00:00:00+00:00Z
(Cable Connection (The) - Ultra-Tec Cable Railings)request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Push-Lock® Non-Tensioner Installation for Metal or Wood Posts
2020-12-08T00:00:00+00:00Z
(Cable Connection (The) - Ultra-Tec Cable Railings)request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Adjust-a-Body® Tensioner Installation for Wood Posts
2020-12-08T00:00:00+00:00Z
(Cable Connection (The) - Ultra-Tec Cable Railings)request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Fixed Jaw Non-Tensioner Installation for Metal or Wood Posts
2020-12-08T00:00:00+00:00Z
(Cable Connection (The) - Ultra-Tec Cable Railings)request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Adjust-a-Jaw® Tensioner Installation for Metal or Wood Posts
2020-12-08T00:00:00+00:00Z
(Cable Connection (The) - Ultra-Tec Cable Railings)request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Push-Lock® Tensioner Installation for Level Runs with Wood Posts
2020-12-08T00:00:00+00:00Z
(Cable Connection (The) - Ultra-Tec Cable Railings)request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Push-Lock® Tensioner Installation for Stairs with Wood Posts
2020-12-08T00:00:00+00:00Z
(Cable Connection (The) - Ultra-Tec Cable Railings)request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of How to Release the Wedges from a Push-Lock®
2020-12-08T00:00:00+00:00Z
(Cable Connection (The) - Ultra-Tec Cable Railings)request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of How-to Swage a Threaded Stud onto your Ultra-tec® cable.
2020-12-08T00:00:00+00:00Z
(Cable Connection (The) - Ultra-Tec Cable Railings)request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of How-to Use a Swager for Swaging Ferrules onto your Ultra-tec® cable.
2020-12-08T00:00:00+00:00Z
(Cable Connection (The) - Ultra-Tec Cable Railings)request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec Cable Railing is Made in the USA
2020-12-08T00:00:00+00:00Z
(Cable Connection (The) - Ultra-Tec Cable Railings)request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec Cable Railing Photo Gallery
2020-12-08T00:00:00+00:00Z
(Cable Connection (The) - Ultra-Tec Cable Railings)request for information