Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773-341-3030
Continuing Education Logo
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

T200-PGB-13-LS galvanized steel longitudinal grates are independently certified to meet Load Class B tested in accordance with EN 1433 (28,100 lbs. (125kN). The grate length is 39.37" (1 m). The grates utilize the patented “Clipfix" grate locking mechanism. The system (channel and grate) provides longitudinal shift protection. Optional .5 meter grates are also available in Load Class B (Part # TP200-PGB-13-LS-500).

 

- Hide Gallery
8" Grates - Load Class B
Catalogs for 8" Grates - Load Class B - T200-PGB-13-LS Galvanized Longitudinal Bar Grate