Rated 5 based on 1 product reviews
CONTACT INFO
EMAIL
Request for informationHaven Lighting Contact Us / RFI

Perfect when used on a 1 to 2 story home and small/medium sized trees up to 25 feet. Sleek and modern, our LED aluminum up light comes with 4 lens angles options and creates the perfect light to accent a property's distinct features. These lights encourage expression and depth to landscapes while increasing a property's overall value.

Design Services

- Hide Gallery
9 Series Pro Full Color 6-Up/3-Path Light Package

Specifications for 9 Series Pro Full Color 6-Up/3-Path Light Package
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for 9 Series Pro Full Color 6-Up/3-Path Light Package
Haven Lighting video of How to Install and Hide LED Light Strips (Easy Installation)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of 1867 Victorian Home - Full Outdoor Lighting Installation!
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Bury Wire Underground with No Digging
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Wire A Drill Bit for Landscape Wire
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of The Top 5 Ways to Light Outdoor Stairs
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Installing Commercial Lights (Haven Lighting Winter Training)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Haven Lighting App tour - Events and Color Selection
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information