Rated 5 based on 1 product reviews
Renin

Closet Doors, Barn Doors and Hardware

CONTACT INFO
EMAIL
Request for informationRenin Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
  • 36" or 42" aluminum track mounts behind the door allowing it to effortlessly glide across the wall mounted discs
  • Micro-adjust discs can be adjusted in and out and up and down to ensure door runs smoothly when walls are uneven
  • Integrated Soft Close for a quieter and smoother open and close
  • Supports a single door weighing up to 200 lbs (sold separately)



- Hide Gallery
Barn Door Hardware Kits:  InvisiGlide Across the Wall

Catalogs for Barn Door Hardware Kits: InvisiGlide Across the Wall
Videos for Barn Door Hardware Kits: InvisiGlide Across the Wall
Renin video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
(Renin)request for information
Renin video of How to Install Renin's Barn Door Hardware into Concrete Walls
2018-04-04T00:00:00+00:00Z
(Renin)request for information
Renin video of Renin InvisiGlide Across The Wall Hardware Kit Feature Video
2021-01-04T00:00:00+00:00Z
(Renin)request for information
Renin video of InvisiGlide™ Hardware Kit Installation Video
2021-01-04T00:00:00+00:00Z
(Renin)request for information
Renin video of This is Renin
2021-01-04T00:00:00+00:00Z
(Renin)request for information
Renin video of How to Install Renin's Barn Door Hardware into Concrete Walls
2021-01-05T00:00:00+00:00Z
(Renin)request for information