Rated 5 based on 1 product reviews
DaVinci Custom Fireplaces - a division of Travis Industries

Linear Custom Fireplaces

CONTACT INFO
EMAIL
Request for informationDaVinci Custom Fireplaces - a division of Travis Industries Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon

This fireplace features a contemporary three-sided glass design that showcases the fire from multiple view points and provides a dramatic focal point in any room. The modular design of the DaVinci allows us to custom build Bay Fireplaces in lengths up to 252 inches (21 feet) long.

 

Brochure

DaVinci Category One Install (2 to 5 feet)

DaVinci Category Two+ Install (6 to 66 feet)
 

 

- Hide Gallery
Bay Window

Revit BIM Files for Bay Window

Manufactured Gas Fireplaces: Linear-Bay

CAD Drawings for Bay Window
48 X 12 BAY
download:view:
48 X 20 BAY
download:view:
60 X 12 BAY
download:view:
48 X 30 BAY
download:view:
48 X 36 BAY
download:view:
60 X 20 BAY
download:view:
60 X 30 BAY
download:view:
60 X 36 BAY
download:view:
72 X 12 BAY
download:view:
72 X 20 BAY
download:view:
72 X 30 BAY
download:view:
72 X 36 BAY
download:view:
108 X 12 BAY
download:view:
108 X 20 BAY
download:view:
108 X 30 BAY
download:view:
108 X 36 BAY
download:view:
120 X 12 BAY
download:view:
120 X 20 BAY
download:view:
120 X 30 BAY
download:view:
120 X 36 BAY
download:view:
132 X 12 BAY
download:view:
132 X 20 BAY
download:view:
132 X 30 BAY
download:view:
132 X 36 BAY
download:view:
84 X 12 BAY
download:view:
84 X 20 BAY
download:view:
84 X 30 BAY
download:view:
84 X 36 BAY
download:view:
96 X 12 BAY
download:view:
96 X 20 BAY
download:view:
96 X 36 BAY
download:view:
Specifications for Bay Window
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Bay Window
Videos for Bay Window
DaVinci Custom Fireplaces - a division of Travis Industries video of Luxe Local NW: Travis Industries - DaVinci Custom Fireplace™ Brand
2022-06-09T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 1: DaVinci Custom Fireplace - Single-Sided and See-Thru
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Custom Fireplace - Introduction
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 3: DaVinci Custom Fireplace - Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 2: DaVinci Custom Fireplace - Left and Right Corner
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 5: DaVinci Custom Fireplace - Island
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 4: DaVinci Custom Fireplace - Pier
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 7: DaVinci Custom Fireplace - 2 Foot Configuration
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 6: DaVinci Custom Fireplace - Setup, Titan-Lock System
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 9: DaVinci Custom Fireplace - Virtual AIA Lunch & Learn Available
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 8: DaVinci Custom Fireplace - Maestro
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of TNAH 2020 - DaVinci Custom Fireplace 204 x 30 Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Custom Fireplaces™ 66 Ft. Single Sided Custom Gas Fireplace
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci L
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci See-Thru Custom Gas Fireplace Installation
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of New HeatSmart™ Heat Exchanger for DaVinci Custom Fireplaces
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci 15’ Island install
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Timber Fire Collection
2022-08-25T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information