Rated 5 based on 1 product reviews
ProdataKey, Inc.

Mobile First Access Control

CONTACT INFO
67 W. 13490 S. Suite 300
Draper, UT 84020
Toll Free: 801-317-8802
Phone:
EMAIL
Request for informationProdataKey, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

The all-new touch io Bluetooth reader enhances user experience while upholding the highest level of security. Using a mobile device as a credential, touch io allows users to keep their phone in their pocket for hassle-free entry.

- Hide Gallery
Bluetooth

Specifications for Bluetooth - Touch io Reader
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Bluetooth - Touch io Reader
Videos for Bluetooth - Touch io Reader
ProdataKey, Inc. video of Cloud-based access control made easy - ProdataKey
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of VCHS Case Study
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of Touch io by ProdataKey
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of PDK Red Unveiling
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information