Rated 5 based on 1 product reviews
CONTACT INFO
3700 West Pratt Avenue
Lincolnwood, IL 60712-2508
Toll Free: 800-874-2333
Phone:
Would you like to see hosted content from TRIM-TEX Inc.?
EMAIL
Request for informationTRIM-TEX Inc. Contact Us / RFI
Bull-Rail is a decorative trim designed to be applied to the surface of the drywall. Can be used horizontally, vertically, or at any angle to create a bullnose accent. The finished Bull-Rail is 1" across and extends 1/2".
- Hide Gallery
Bull-Rail Style 672
Videos for Bull-Rail Style 672
TRIM-TEX Inc. video of Ready When You Are
2012-10-11T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of Create Soft, Rounded Looks with Vinyl Bullnose Corner Bead
2017-03-28T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of Trim Tex SpecWizard for Gypsum Vinyl Trim and Access
2015-05-26T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of 11 Ways to Finish a Corner
2017-03-28T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of How to Install Flat Access Door Panels
2017-11-13T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of Introducing Trim-Tex Flat Access Door Panels
2017-11-13T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of How to Install Shower Bead
2017-08-14T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of SquarzIT
2017-11-13T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information