Rated 5 based on 1 product reviews
Armatherm

Thermal Bridging Solutions

CONTACT INFO
EMAIL
Request for informationArmatherm Contact Us / RFI
SOCIAL
X / Twitter icon
YouTube icon
LinkedIn icon

Continuous insulation is almost always compromised by metallic structural connections such as clips and girts which create thermal bridging when connected to steel stud framing. A thermal bridge is an area of building which experiences higher heat transfer than the surrounding materials. These connections in conjunction with the steel studs have a significant impact on the U value of wall assemblies.

Insulation effectiveness can be reduced by as much as 50% due to these heat flow paths. Armatherm™'s cladding solutions can effectively prevent excessive heat losses. ArmaGirt improves the U value of cladding and wall panel assemblies by eliminating the use of highly conductive metal girts and aluminum brackets creating wall assemblies that are up to 98% efficient.

Armatherm cladding attachments significantly reduce thermal bridging and improve wall assembly thermal performance. ArmaGirt, clip and structural thermal break materials provide a combination of low thermal conductivity and high compressive strength transferring load and reducing heat loss.

The Armatherm™'s cladding material is made of a reinforced, thermoset resin that is fire resistant and exhibits very limited creep under load, making it the ideal material for use in structural and faCade thermal break connections. The thermal images below demonstrate the efficiency of the connections in retaining insulated heat.

What is Thermal Bridging?

- Hide Gallery
Cladding Thermal Bridging Solutions

Revit BIM Files for Cladding Thermal Bridging Solutions

Structural Thermal Bridging Detail: Break Pad Foundation to Wall Connection Roof to Parapet Connection

Structural Thermal Bridging Detail: Break Pad Steel Post to Rafter Beam Connection Via Stub

Structural Thermal Bridging Detail: Break Pad Steel Post to Rafter Beam Connection Direct

Structural Thermal Bridging Detail: Fiber Cement CMU Sliding Door Head

Structural Thermal Bridging Detail: Fiber Cement CMU Outside Corner

Structural Thermal Bridging Detail: Fiber Cement CMU Inside Corner

Structural Thermal Bridging Detail: Fiber Cement CMU Base of Wall

Structural Thermal Bridging Detail: Break Pad Column Isolation

Structural Thermal Bridging Detail: Fiber Cement CMU Sliding Door Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Swing Door Head

Structural Thermal Bridging Detail: Fiber Cement CMU Swing Door Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Wall Section

Structural Thermal Bridging Detail: Fiber Cement CMU Window Head

Structural Thermal Bridging Detail: Fiber Cement CMU Window Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Top of Wall

Structural Thermal Bridging Detail: Fiber Cement CMU Wall Plan

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Sliding Door Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Sliding Door Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Swing Door Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Swing Door Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Outside Corner

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Inside Corner

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Base of Wall

Structural Thermal Bridging Detail: Fiber Cement CMU Window Sill

Structural Thermal Bridging Detail: Solutions CMU with ACM Panel

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Wall Section

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Top of Wall

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Sill

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Wall Plan

Structural Thermal Bridging Detail: Solutions CMU with ACM Panel - SketchUp Files

Structural Thermal Bridging: ArmaGirt: Z-Girt

Structural Thermal Bridging: Armatherm Grade FRR: US

Structural Thermal Bridging: Armatherm 500: US

Catalogs for Cladding Thermal Bridging Solutions
Videos for Cladding Thermal Bridging Solutions
Armatherm video of How to reduce thermal bridging at roof connections with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm)request for information
Armatherm video of How to reduce thermal bridging through wall-to-foundation transitions with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm)request for information
Armatherm video of How the Armatherm™ Z-Girt reduces thermal bridging through cladded and panelled walls
2019-06-23T00:00:00+00:00Z
(Armatherm)request for information
Armatherm video of How to reduce thermal bridging through a steel canopy or balcony with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm)request for information
Armatherm video of How to reduce thermal bridging through shelf angles with Armatherm™.
2019-06-23T00:00:00+00:00Z
(Armatherm)request for information
Armatherm video of Thermal bridging explained
2019-06-23T00:00:00+00:00Z
(Armatherm)request for information
Armatherm video of Column Base and Foundation Wall
2023-06-14T00:00:00+00:00Z
(Armatherm)request for information
Armatherm video of Parapet / Roof Penetration
2023-06-14T00:00:00+00:00Z
(Armatherm)request for information
Armatherm video of Steel Canopy / Balcony
2023-06-14T00:00:00+00:00Z
(Armatherm)request for information
Armatherm video of Cladding / Wall Panel
2023-06-14T00:00:00+00:00Z
(Armatherm)request for information
Armatherm video of Thermal Bridging Explained
2023-06-14T00:00:00+00:00Z
(Armatherm)request for information
Armatherm video of Masonry Shelf Angle
2023-06-14T00:00:00+00:00Z
(Armatherm)request for information