Rated 5 based on 1 product reviews
CONTACT INFO
1720 N. 1st St.
Garland, TX 75040
Toll Free: 866-323-4766
Phone:
Continuing Education Logo
Would you like to see hosted content from Fortress Deck Products?
EMAIL
Request for informationFortress Deck Products Contact Us / RFI

500 units per box
- M 4.2 x 40mm stainless steel, black, nano coated clip screw, SS410 KX - Z-tip
- M 4.2 x 40mm black, nano coated clip screw, Z-tip
Z-Tip clip screws are specially designed for quick and easy installation into steel and galvanised steel systems.

- Hide Gallery
Deck Clip Screw for Steel

Catalogs for Deck Clip Screw for Steel
Videos for Deck Clip Screw for Steel
Fortress Deck Products video of The Bamboo Difference
2020-07-21T00:00:00+00:00Z
(Fortress Deck Products)request for information
Fortress Deck Products video of Apex Decking: Tools, Profiles & Installation
2020-07-21T00:00:00+00:00Z
(Fortress Deck Products)request for information
Fortress Deck Products video of Get To Know Infinity I-Series
2020-07-21T00:00:00+00:00Z
(Fortress Deck Products)request for information
Fortress Deck Products video of Apex™ PVC Decking Training Part 1
2020-07-21T00:00:00+00:00Z
(Fortress Deck Products)request for information
Fortress Deck Products video of Fortress Deck SpecWizard Video for Decking Systems
2020-07-30T00:00:00+00:00Z
(Fortress Deck Products)request for information