Rated 5 based on 1 product reviews
Versico Roofing Systems

EPDM, TPO, PVC, Fleece, Insulation

CONTACT INFO
P. O. Box 1289
Carlisle, PA 17013
Toll Free: 800-992-7663
Phone:
Continuing Education Logo
EMAIL
Request for informationVersico Roofing Systems Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Versico's VersiGard QA (Quick-Applied) Non-Reinforced EPDM Membrane offers excellent weatherability and hail resistance, provides significant labor savings, and qualifies as a Low-VOC option with no solvent-related odors. VersiGard QA is a nominal 60-mil non-reinforced EPDM membrane laminated to a 100% -solid pressure-sensitive adhesive and is available in 10' x 100' (3m x 30m) rolls. The release liner is silicon-coated on one side for consistent release from the adhesive.


All Systems Brochure



- Hide Gallery
EPDM

EPDM  

VersiGard QA  
1

CAD Drawings for EPDM - VersiGard QA
TPC-13.4 TPO - TPO Tie-In to Existing EPDM Membrane
download:view:
TPC-13.5 TPO - EPDM Tie-In on Concrete Deck
download:view:
VGB-1.1 EPDM - VersiTrim 200
download:view:
VGB-3.0 EPDM - Deck-to-Deck Expansion Joint
download:view:
VGC-1.1 EPDM - VersiTrim 200
download:view:
VGC-1.1A EPDM - VersiTrim 200 (25/30 Year Warranties)
download:view:
VGC-1.2 EPDM - VersiTrim 300
download:view:
VGC-1.2A EPDM - VersiTrim 300 (25/30 Year Warranties)
download:view:
VGC-1.3 EPDM - VersiTrim 2000 & 3000
download:view:
VGC-1.4 EPDM - VersiTrim Drip Edge Fascia
download:view:
VGC-1.4A EPDM - VersiTrim Drip Edge Fascia (25/30 Year Warranties)
download:view:
VGC-1.5 EPDM - VersiTrim One-Piece Gravel Stop
download:view:
VGC-1.6 EPDM - Metal Bar Edge Termination
download:view:
VGC-2.1 EPDM - EPDM Membrane Splice
download:view:
VGC-2.1A EPDM - EPDM Membrane Splice (25/30 Year Warranties)
download:view:
VGC-2.2 EPDM - EPDM Membrane Splice Intersection
download:view:
VGC-2.2A EPDM - EPDM Membrane Splice Intersection (25/30 Year Warranties or 90mil Membrane)
download:view:
VGC-2.3 EPDM - EPDM Membrane Splices at Angle Change
download:view:
VGC-3.1 EPDM - Deck-to-Deck Expansion Joint
download:view:
VGC-3.2 EPDM - Deck-to-Wall Expansion Joint
download:view:
VGC-3.3 EPDM - Shear/Expansion Joint
download:view:
VGC-5.1 EPDM - Curb Flashing - EPDM Membrane
download:view:
VGC-5.2 EPDM - Curb Flashing - Quick-Applied Curb Wrap with 6" Tape
download:view:
VGC-5.3 EPDM - Curb Flashing - with 20" Quick-Applied Cured Flashing
download:view:
VGC-5.4 EPDM - Self-Flashing Curb
download:view:
VGC-5.5 EPDM - New Self-Flashing Metal Curb
download:view:
VGC-6.1 EPDM - Roof Drain
download:view:
VGC-6.2 EPDM - Roof Drain - Reinforced Field Sheets with Sump Exceeding 3" per foot
download:view:
VGC-6.3 EPDM - VersiGard Insert Drain
download:view:
VGC-6.4 EPDM - Insert Drain Through Deck
download:view:
VGC-6.5 EPDM - VersiGard Add-On Drain
download:view:
VGC-8.1 EPDM - Quick-Applied Pipe Seal
download:view:
VGC-8.1A EPDM - Quick-Applied Pipe Seal with 90mil Membrane or 25/30 Year Warranties
download:view:
VGC-8.2 EPDM - Field Fabricated Pipe Wrap
download:view:
VGC-8.2A EPDM - Field Fabricated Pipe Wrap (25/30 Year Warranties)
download:view:
VGC-8.3 EPDM - Flexible Penetration
download:view:
VGC-8.3A EPDM - Flexible Penetration (25/30 Year Warranties)
download:view:
VGC-8.4 EPDM - Field Fabricated Hot Stack
download:view:
VGC-8.4A EPDM - Field Fabricated Hot Stack (25/30 Year Warranties)
download:view:
VGC-9.0A EPDM - Membrane Terminations, PAGE 1 OF 2
download:view:
VGC-9.0B EPDM - Membrane Terminations, PAGE 2 OF 2
download:view:
VGC-12.1 EPDM - Parapet/Curb with Continuous Membrane
download:view:
VGC-12.2 EPDM - Parapet/Curb with Separate Membrane Flashing
download:view:
VGC-13.1 EPDM - Built-up Roofing Tie-in Over Steel Roof Deck
download:view:
VGC-13.2 EPDM - Built-up Roofing Tie-in Over Concrete Roof Deck
download:view:
VGC-13.3 EPDM - Tie-In to Existing EPDM Membrane
download:view:
VGC-13.4 EPDM - EPDM Tie-In Over Concrete Deck
download:view:
VGC-13.5 EPDM - Tie-In Shingled or Metal Panel Roof
download:view:
VGC-13.6 EPDM - Tie-In Between New Versico Adhered & Ballasted Roof
download:view:
VGC-13.7 EPDM - Tie-In Between New Versico Mechanically Attached & Ballasted Roof
download:view:
VGC-15.1 EPDM - Inside Corner Wall Flashing with RTS (Option 1)
download:view:
VGC-15.2 EPDM - Inside Corner Wall Flashing with RTS (Option 2)
download:view:
VGC-15.3 EPDM - Inside Corner with Continuous EPDM Wall Flashing
download:view:
VGC-15.4 EPDM - Inside Corner with Separate EPDM Wall Flashing
download:view:
VGC-15.4A EPDM - Inside Corner Flashing for Projects with 90mil Membrane or 25/30 Year Warranties
download:view:
VGC-15.5 EPDM - Outside Corner with Pre-Cut Quick-Applied Corner
download:view:
VGC-15.6 EPDM - Outside Corner with Quick-Applied Uncured EPDM Flashing (2 Piece)
download:view:
VGC-15.7 EPDM - Outside Corner with Quick-Applied Uncured EPDM Flashing (1 Piece)
download:view:
VGC-15.7A EPDM - Outside Corner Flashing for Projects with 90mil Membrane or 25/30 Year Warranties
download:view:
VGC-16.1 EPDM - Quick Applied Pourable Sealer Pocket
download:view:
VGC-16.1A EPDM - Quick Applied Pourable Sealer Pocket (25/30 Year Warranties)
download:view:
VGC-16.2 EPDM - Field Fabricated Pourable Sealer Pocket
download:view:
VGC-16.2A EPDM - Field Fabricated Pourable Sealer Pocket (25/30 Year Warranties)
download:view:
VGC-16.3 EPDM - Extended Pourable Sealer Pocket
download:view:
VGC-16.3A EPDM - Extended Pourable Sealer Pocket (25/30 Year Warranties)
download:view:
VGC-18.1 EPDM - Metal Scupper at Deck
download:view:
VGC-20.1 EPDM - Lightning Rod at Parapet (Vertical Attachment)
download:view:
VGC-20.2 EPDM - Lightning Rod at Deck Level
download:view:
VGC-22.0 EPDM - Valley
download:view:
VGC-24.0 EPDM - Sleeper
download:view:
VGC-30.0 EPDM - I-Beam Penetration
download:view:
VGMA-1.1 EPDM - VersiTrim 200
download:view:
VGMA-2.0A EPDM - Mechanically Attached EPDM Securement - Option 1
download:view:
VGMA-2.0B EPDM - Mechanically Attached EPDM Securement - Option 2 (RTS)
download:view:
VGMA-2.0C EPDM - Mechanically Attached EPDM Securement - Option 3 (RTS)
download:view:
VGMA-2.1 EPDM - Mechanically Attached EPDM Membrane Splice
download:view:
VGMA-2.1A EPDM - Mechanically Attached EPDM Membrane Splice (25/30 Year Warranties)
download:view:
VGMA-2.2 EPDM - Mechanically Attached EPDM Membrane Splice Intersection
download:view:
VGMA-2.2A EPDM - Mechanically Attached EPDM Membrane Splice Intersection (25/30 Year Warranties)
download:view:
VGMA-2.3 EPDM - End Lap Splice
download:view:
VGMA-6.0 EPDM- Roof Drain with Sump
download:view:
VGMA-8.1 EPDM - Quick-Applied Pipe Seal
download:view:
VGMA-8.1A EPDM - Quick-Applied Pipe Seal with 20" Quick-Applied Cured Flashing
download:view:
VGMA-8.2 EPDM - Field Fabricated Pipe Wrap
download:view:
VGMA-8.2A EPDM - Field Fabricated Pipe Wrap (25/30 Year Warranties)
download:view:
VGMA-22.0 EPDM - Ridge Membrane Attachment
download:view:
Specifications for EPDM - VersiGard QA
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for EPDM - VersiGard QA
07 53 00
BusinessApplication
Building Construction Specifications
Catalogs for EPDM - VersiGard QA
Videos for EPDM - VersiGard QA
Versico Roofing Systems video of Versico Capabilities and History Video
2022-05-12T00:00:00+00:00Z
(Versico Roofing Systems)request for information
Versico Roofing Systems video of Training and Education Center Short Video
2019-04-28T00:00:00+00:00Z
(Versico Roofing Systems)request for information
Versico Roofing Systems video of RapidLock Promo Video
2019-04-28T00:00:00+00:00Z
(Versico Roofing Systems)request for information
Versico Roofing Systems video of Inspection Quick Reference
2019-04-28T00:00:00+00:00Z
(Versico Roofing Systems)request for information
Versico Roofing Systems video of Versico Roofing Systems SpecWizard Video for PVC Membrane Roofing
2020-01-07T00:00:00+00:00Z
(Versico Roofing Systems)request for information