Discover durability with the Edgewood Series. These 25-gauge smooth steel doors feature a unique 10° face sheet bend and a wood stile and rail system. The composite bottom rail safeguards against rot and insects, ensuring low maintenance. With a 20-minute fire rating and white primer finish, these doors combine safety and style seamlessly. Elevate your space with the Edgewood Series.
Full steel-edge perimeter offers additional strength and a Grade 40 security rating
25-gauge, G40 hot-dipped galvanized steel that resists corrosion
1-1/4" solid wood stile and rail system, along with a composite bottom rail that guards against both rot and insects
Baked-on polyester primer accepts exterior grade latex paint
Injected polyurethane foam inner core provides superior insulation
ADA-compliant bottom rails are available on numerous styles
Fire ratable up to 20 minutes
Limited 10-Year Warranty (residential)

Entrance Doors and Frames: 2 Panel High Def Square
Entrance Doors and Frames: 6 Panel High Def
Entrance Doors and Frames: True 4 Panel
Entrance Doors and Frames: 4 Panel High Def HD Large Embossment